SPRSP65H April 2021 – December 2025 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Table 6-41, Table 6-42, Figure 6-29, Table 6-43, and Figure 6-30 present timing conditions, timing requirements, and switching characteristics for ECAP.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 1 | 4 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 2 | 7 | pF |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| CAP1 | tw(CAP) | Pulse duration, CAP (asynchronous) | 2 + 2P(1) | ns |
Figure 6-29 ECAP
Timings Requirements| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| CAP2 | tw(APWM) | Pulse duration, APWMx high/low | -2 + 2P(1) | ns |
Figure 6-30 ECAP
Switching CharacteristicsFor more information, see Enhanced Capture (ECAP) Module section in Peripherals chapter in the device TRM.