SPRSP96B March 2024 – March 2026 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
|---|---|---|---|
| CSI2_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AG8 |
| CSI2_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AG9 |
| CSI2_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AB14 |
| CSI2_RXN0 | I | CSI Differential Receive Input (negative) | AF9 |
| CSI2_RXN1 | I | CSI Differential Receive Input (negative) | AE10 |
| CSI2_RXN2 | I | CSI Differential Receive Input (negative) | AD11 |
| CSI2_RXN3 | I | CSI Differential Receive Input (negative) | AC13 |
| CSI2_RXP0 | I | CSI Differential Receive Input (positive) | AF10 |
| CSI2_RXP1 | I | CSI Differential Receive Input (positive) | AE11 |
| CSI2_RXP2 | I | CSI Differential Receive Input (positive) | AD12 |
| CSI2_RXP3 | I | CSI Differential Receive Input (positive) | AC12 |