SPRSP96B March 2024 – March 2026 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
Table 6-113 and Figure 6-83 present switching characteristics for MMC1/MMC2 – UHS-I DDR50 Mode.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMCx_CLK | 50 | MHz | ||
| DDR505 | tc(clk) | Cycle time, MMCx_CLK | 20 | ns | |
| DDR506 | tw(clkH) | Pulse duration, MMCx_CLK high | 9.2 | ns | |
| DDR507 | tw(clkL) | Pulse duration, MMCx_CLK low | 9.2 | ns | |
| DDR508 | td(clk-cmdV) | Delay time, MMCx_CLK rising edge to MMCx_CMD transition | 1.12 | 6.43 | ns |
| DDR509 | td(clk-dV) | Delay time, MMCx_CLK transition to MMCx_DAT[3:0] transition | 1.12 | 6.43 | ns |
Figure 6-94 MMC1/MMC2
– UHS-I DDR50 – Transmit Mode