SPRSP96B March 2024 – March 2026 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
Table 4-1 shows a comparison between devices, highlighting the differences.
| FEATURES(1) | REFERENCE NAME |
TDA4VEN8 | TDA4AEN8 |
|---|---|---|---|
| FEATURES | |||
| WKUP_CTRL_MMR_CFG0_JTAG_USER_ID[31:16] DEVICE_ID register bit field value(1)(7) |
0x33F0 | 0x33F1 | |
| PROCESSORS AND ACCELERATORS | |||
| Speed Grades (See Device Speed Grades) | J, K | ||
| Arm
Cortex-A53 Microprocessor Subsystem |
Arm A53 | Quad Core | |
| Arm Cortex-R5F in MCU domain | MCU_R5F | Single Core | |
| Arm Cortex-R5F in MAIN domain | R5FSS0 | Single Core | |
| Device Management Subsystem | WKUP_R5F | Single Core | |
| Hardware Security Module | HSM | Yes | |
| Crypto Accelerators | Security | Yes | |
| C7x Floating Point, Vector DSP | C7x256V DSP | Dual Core | |
| Deep Learning Accelerator | MMA | Dual Core | |
| Graphics Processing Unit | GPU | Yes | No |
| Video Encoder / Decoder | VENC/VDEC | Yes | |
| Motion JPEG Encoder | JPEG | Yes | |
| Depth and Motion Processing Accelerators | DMPAC | Yes | |
| Vision Processing Accelerators | VPAC3L | Yes | |
| SAFETY AND SECURITY | |||
| Safety Targeted | Safety | Optional(2) | |
| Device Security | Security | Optional(3) | |
| AEC-Q100 Qualified | Q1 | Optional(4) | |
| PROGRAM AND DATA STORAGE | |||
| On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 256KB | |
| On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 512KB | |
| LPDDR4 DDR Subsystem | DDRSS | 32-bit data with inline ECC up to 8GB | |
| General-Purpose Memory Controller | GPMC | Up to 128MB with ECC | |
| PERIPHERALS | |||
| Display Subsystem | DSS7UL | 1x DPI | |
| 1x LVDS | |||
| 1x DSI | |||
| Modular Controller Area Network Interface | MCAN | 4 | |
| Full CAN-FD Support | CAN-FD | Yes | |
| General-Purpose I/O | GPIO | Up to 147 | |
| Inter-Integrated Circuit Interface | I2C | 7 | |
| Multichannel Audio Serial Port | MCASP | 5 | |
| Multichannel Serial Peripheral Interface | MCSPI | 5 | |
| Multi-Media Card/Secure Digital Interface | MMC/SD | 1x eMMC (8-bits) | |
| 2x SD/SDIO (4-bits) | |||
| Flash Subsystem (FSS)(5) | OSPI0/QSPI0 | Yes(5) | |
| Gigabit Ethernet Interface | CPSW3G(6) | 2 Ports (RGMII/RMII/SGMII(6)) | |
| General-Purpose Timers | TIMER | 14 (4 in MCU and 2 in WKUP) | |
| Enhanced Pulse-Width Modulator Module | EPWM | 3 | |
| Enhanced Capture Module | ECAP | 3 | |
| Enhanced Quadrature Encoder Pulse Module | EQEP | 3 | |
| Universal Asynchronous Receiver and Transmitter | UART | 9 | |
| PCI Express Gen3 Port with Integrated PHY | PCIe(6) | Single Lane | |
| CSI2-RX Controller with DPHY | CSI-RX | 4x4L | |
| CSI2-TX Controller | CSI-TX | 1x4L | |
| USB2.0 Controller with PHY | USB 2.0 | 1 | |
| USB3.0 Controller with PHY | USB 3.1 Gen 1(6) | 1 | |