SPRSP96B March 2024 – March 2026 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
For more information, see the Camera Serial Interface Transmitter (CSI_TX_IF) section in the device TRM. The CSI_TX_IF is connected to device port instances named CSITXn, where n is the instance number.
The CSI_TX_IF and associated D-PHY implements a CSI-2 port (CSITX0) compliant with the MIPI D-PHY specification v1.2 and the MIPI CSI-2 specification v1.3, with 4 differential data lanes plus 1 differential clock lane operating in synchronous double data rate mode. For CSI-2 timing details, see the respective MIPI specifications mentioned above.