SPRSPB1A October 2025 – January 2026 F28377D-SEP
PRODUCTION DATA
SDFM operation with qualified GPIO (3-sample window) is defined by setting GPyQSELn = 0b01. When using this qualified GPIO (3-sample window) mode, the timing requirement for the tw(GPI) pulse duration of 2tc(SYSCLK) must be met. It is important for both SD-Cx and SD-Dx pairs to be configured with the same GPIO qualification option. Section 6.10.5.2.1 lists the SDFM timing requirements when using the GPIO input qualification (3-sample window) option. Figure 6-59 through Figure 6-62 show the SDFM timing diagrams.