SPRSPB1A October 2025 – January 2026 F28377D-SEP
PRODUCTION DATA
Table 7-8 shows the Device Identification Registers.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| PARTIDH | 0x0005 D00A
(CPU1) 0x0007 0202 (CPU2) |
2 | Device part identification number(1) | |
| F28377D-SEP | 0x**FF 0300 | |||
| REVID | 0x0005 D00C | 2 | Silicon revision number | |
| Revision 0 | 0x0000 0000 | |||
| Revision A | 0x0000 0000 | |||
| Revision B | 0x0000 0002 | |||
| Revision C | 0x0000 0003 | |||
| UID_UNIQUE | 0x0007 03CC | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This can be used as a serial number in the application. This number is present only on TMS Revision C devices. | |
| CPU ID | 0x0007 026D | 1 | CPU identification number | |
| CPU1 | 0xXX01 | |||
| CPU2 | 0xXX02 | |||
| JTAG ID | N/A | N/A | JTAG Device ID | 0x0B99 C02F |