SPRSPB1A October 2025 – January 2026 F28377D-SEP
PRODUCTION DATA
These RAM blocks can be used to share data between CPU1 and CPU2. Since these RAMs are used for interprocessor communication, they are also called IPC RAMs. The CPU MSGRAMs have CPU/DMA read/write access from its own CPU subsystem, and CPU/DMA read only access from the other subsystem.
This RAM has parity.