SPRT788 May   2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634-Q1 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2. 1Security Goals of AM26x Devices
  3. 2Software Components Delivered by TI
  4. 3Device Lifecycle and Provisioning Flow
  5. 4TI's AM26xx OTP Key Writer Package
    1. 4.1 List of Features Supported by OTP Key Writer Flow
  6. 5TI Foundational Software for MCU devices
    1. 5.1 List of NIST Standards and References
  7. 6List of Valid Devices

Security Goals of AM26x Devices

  • Modules and platform protection -
    • Protect modules (hardware and software) and defend platform from takeover and unauthorized modifications.
    • Protect critical assets and resources from hardware and software attacks
  • Limit the attack surface for critical assets -
    • Isolate critical assets in protected space with heavily restricted access. Focus on protection against class-based attacks.
    • Assume rest of system is compromised to protect critical assets.
  • Sand-box security -
    • Security operates in isolated environment.
    • Application modules/tasks are securely isolated from each other, even on the same CPU.
  • Layered security -
    • Multi-tier approach, such that compromises do not spread and break the entire system security.
    • Each tier operates in isolation with other tiers.
  • Traceability, accountability and isolation for security development -
    • Security must be developed in isolated environment so that unexpected potential leaks are avoided.
    • This is also required to prove security to certification entities and customers.