SPRT793A August 2025 – September 2025 MSPM0C1105 , MSPM0C1105-Q1 , MSPM0C1106 , MSPM0C1106-Q1
The MSPM0C1105/6 expands Texas Instruments MSPM0™ low-cost MCU family, delivering a high-value, energy-efficient design built around the Arm Cortex-M0+ core. With up to 64KB flash, 8KB RAM, and advanced analog integration, this device targets cost-sensitive industrial, consumer, and IoT applications requiring robust performance and simplified design.
The MSPM0C1105/6 occupies a strategic position in the TI MSPM0 road map as the flagship entry-level device in the low-cost segment. Below is a detailed comparison showing how this differentiates from other MSPM0 family members while maintaining software and hardware scalability:
| MSPM0C1105/6 | MSPM0H3215/6 | MSPM0C1103/4 | MSPM0L130x | MSPM0L111x | MSPM0G110x | |
|---|---|---|---|---|---|---|
| Family Focus | Low-cost | 5V Robustness | Low-cost | Low-power | Low-power | High-performance |
| CPU |
Arm M0+ 32bit at 32MHz |
Arm M0+ 32bit at 32MHz |
Arm M0+ 32bit at 24MHz |
Arm M0+ 32bit at 32MHz |
Arm M0+ 32bit at 32MHz |
Arm M23 32bit at 80MHz |
| Flash/RAM |
32 - 64KB/ 8KB |
32 - 64KB/ 8KB |
8 - 16KB/ 1KB |
16 - 64KB/ 4KB |
32 - 128KB/ 16KB |
32 - 128KB/ 16/32KB |
| Analog |
12-bit ADC; COMP with 8bit DAC |
12-bit ADC; | 12-bit ADC |
12-bit ADC; OPA; COMP with 8bit DAC |
12-bit ADC; |
12-bit ADC; OPA |
| Serial Comms |
UART (1) with LIN UART (2) I2C (2) SPI (1) |
UART (1) with LIN UART (2) I2C (2) SPI (1) |
UART (1) with LIN I2C (1) SPI (1) |
UART (1) with LIN UART (1) I2C (2) SPI (1) |
UART (1) with LIN UART (1) I2C (1) SPI (1) |
UART (1) with LIN UART (3) I2C (2) SPI (2) |
| Timer |
1 advanced timer, 4 general timer WDT and RTC |
6 general timer WDT and RTC |
1 advanced timer 2 general timer WWDT and IWDT |
4 general timer, 2 WDT |
1 advanced timer, 3 general timer 2 WDT and RTC |
1 advanced timer, 5 general timer WDT and RTC |
| Pin options | 20 - 48 pins | 20 - 48 pins | 8 - 20 pins | 16 - 32 pins | 24 - 48 pins | 24 - 64 pins |
Choose MSPM0C1105/6 when:
Consider alternatives when: