NEW

MSPM0C1105-Q1

ACTIVE

MSPM0C1105-Q1

ACTIVE

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 32 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AEC Q100, Comparator, DMA, LIN UART 3 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection Number of ADC channels 12, 13, 15, 18, 27 SPI 1 Operating temperature range (°C) -40 to 125 Rating Automotive Operating system Not Applicable Hardware accelerators 0 Nonvolatile memory (kByte) 32 Number of GPIOs 17, 21, 25, 29, 45 Number of I2Cs 2
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 32 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AEC Q100, Comparator, DMA, LIN UART 3 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection Number of ADC channels 12, 13, 15, 18, 27 SPI 1 Operating temperature range (°C) -40 to 125 Rating Automotive Operating system Not Applicable Hardware accelerators 0 Nonvolatile memory (kByte) 32 Number of GPIOs 17, 21, 25, 29, 45 Number of I2Cs 2
VSSOP (DGS) 28 34.79 mm² (7.1 mm × 4.9 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm) WQFN (RUK) 20 9 mm² (3 mm × 3 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) LQFP (PT) 48 81 mm² (9 mm × 9 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • AEC-Q100 Grade 1 qualified for automotive applications
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 64KB of flash memory
    • 8KB of SRAM
  • High-performance analog peripherals
    • 12-bit 1.6 Msps analog-to-digital converter (ADC), up to 27 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 91µA/MHz (CoreMark)
    • STANDBY 2µA and SRAM and registers fully retained
    • SHUTDOWN: 68nA with I/O wake-up
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 7-channel event fabric signaling system
    • Five timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband and the timer frequency up to 64Mhz

      • One 16-bit general purpose timer with 4 capture/compares

      • Three 16-bit general-purpose timers with 2 capture/compares
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Communication interfaces
    • Three UART modules, with one supporting LIN, IrDA, DALI, smart card, Manchester
    • Two I2C modules supporting SMBus/PMBus and wakeup from STOP mode, supporting up to FM+ (1Mbps)
    • One SPI module supporting up to 16Mbps

  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 total GPIOs
    • Two 5V-tolerant open-drain IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options(1)
    • 48-pin LQFP (PT), VQFN (RGZ)
    • 32-pin VQFN (RHB)
    • 28-pin VSSOP (DGS28)
    • 24-pin VQFN (RGE)
    • 20-pin WQFN (RUK), VSSOP (DGS20)
  • Family members (also see Device Comparison)
    • MSPM0C1106-Q1: 64KB of flash, 8KB of RAM
    • MSPM0C1105-Q1: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0C1106 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)QFN packages have wettable flanks.

  • AEC-Q100 Grade 1 qualified for automotive applications
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 64KB of flash memory
    • 8KB of SRAM
  • High-performance analog peripherals
    • 12-bit 1.6 Msps analog-to-digital converter (ADC), up to 27 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 91µA/MHz (CoreMark)
    • STANDBY 2µA and SRAM and registers fully retained
    • SHUTDOWN: 68nA with I/O wake-up
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 7-channel event fabric signaling system
    • Five timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband and the timer frequency up to 64Mhz

      • One 16-bit general purpose timer with 4 capture/compares

      • Three 16-bit general-purpose timers with 2 capture/compares
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Communication interfaces
    • Three UART modules, with one supporting LIN, IrDA, DALI, smart card, Manchester
    • Two I2C modules supporting SMBus/PMBus and wakeup from STOP mode, supporting up to FM+ (1Mbps)
    • One SPI module supporting up to 16Mbps

  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 total GPIOs
    • Two 5V-tolerant open-drain IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options(1)
    • 48-pin LQFP (PT), VQFN (RGZ)
    • 32-pin VQFN (RHB)
    • 28-pin VSSOP (DGS28)
    • 24-pin VQFN (RGE)
    • 20-pin WQFN (RUK), VSSOP (DGS20)
  • Family members (also see Device Comparison)
    • MSPM0C1106-Q1: 64KB of flash, 8KB of RAM
    • MSPM0C1105-Q1: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0C1106 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)QFN packages have wettable flanks.

MSPM0C1105/6 microcontrollers (MCUs) are part of MSP’s highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0C1105/6 devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6 Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, four 16-bit general purpose timer, one windowed watchdog timer, and a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets the project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0C1105/6 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 C-Series Microcontrollers Technical Reference Manual.

MSPM0C1105/6 microcontrollers (MCUs) are part of MSP’s highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0C1105/6 devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6 Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, four 16-bit general purpose timer, one windowed watchdog timer, and a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets the project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0C1105/6 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 C-Series Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet MSPM0C1105-Q1, MSPM0C1106-Q1 Automotive Mixed-Signal Microcontrollers datasheet (Rev. A) PDF | HTML Feb 3, 2026
* User guide MSPM0 C-Series Microcontrollers Technical Reference Manual (Rev. C) PDF | HTML Apr 1, 2025
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML Dec 2, 2025
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML Nov 14, 2025
Product overview MSPM0C1105 and MSPM0C1106: Cost-Optimized 32MHz Arm Cortex-M0+ MCU (Rev. A) PDF | HTML Sep 23, 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML Aug 27, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML Feb 3, 2025
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML Oct 18, 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML Sep 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0C1106 — MSPM0C1106 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

The MSPM0C1106 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0C1106 microcontroller (MCU). The LaunchPad kit contains everything needed to start development on the MSPM0C1106 microcontroller platform, including an onboard debug probe for programming, debugging and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
Software development kit (SDK)

MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-VSCODE — CCStudio™ for VS Code®

CCStudio™ for VS Code brings TI's embedded development tools into Visual Studio Code®, the most widely used code editor among developers today. Rather than a new IDE to learn, it builds on VS Code's massive ecosystem of extensions and tooling. Build with CMake and Ninja, debug with GDB and OpenOCD, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
GUI for evaluation module (EVM)

LP-MSPM0C1104-OOBE — Out-of-box experience GUI for LP-MSPM0C1104

Out-of-box experience GUI for LP-MSPM0C1104
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
WQFN (RUK) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
LQFP (PT) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos