SPRT800 January   2026 HDC1080 , HDC2010 , HDC2021 , HDC2022 , HDC2080 , HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1 , HDC3120 , HDC3120-Q1

 

  1.   1
  2.   2
  3.   Trademarks

Relative Humidity (RH) sensors play a critical role in modern systems where precise environmental sensing underpins performance, safety, and longevity. These sensors measure the presence of water vapor in the air to provide host systems critical information regarding the ambient conditions. As industries incorporate more technologies to safeguard equipment, humidity sensing has become foundational across diverse applications—ensuring optimal thermal balance in data centers, safeguarding machinery in industrial automation, protecting sensitive battery systems in electric vehicles, and enabling resilient smart infrastructure. This product overview aims to provide an informative overview of TI's current portfolio of humidity sensors. All TI RH sensors include an integrated temperature sensing and heater element. Figure 1 illustrates a simplified construction of TI's capacitive RH sensors, while Figure 2 provides an overview of all featured RH sensor's in TI's portfolio.

 Simplified Construction of Capacitive RH SensorsFigure 1 Simplified Construction of Capacitive RH Sensors
 Featured Humidity SensorsFigure 2 Featured Humidity Sensors

Key Specifications Comparison For TI Humidity Sensors

Table 1 provides a comparison of key specifications of all humidity sensors currently offered by Texas Instruments.

Table 1 Key Specifications Comparison For TI Humidity Sensors
DeviceCoverInterface%RH Accuracy (Typical)RH Response τ63%Temp Accuracy (Typical)Area (x × y)Supply RangeAvg. Current (Typical)Sleep Current (Typical)Auto Q100NISTAlert PinCRC
HDC3020—I2C±0.5 %RH4s±0.1°C2.5 × 2.5mm1.62V to 5.5V0.9µA0.36µA—YesYesYes
HDC3020-Q1—I2C±0.5 %RH4s±0.1°C2.5 × 2.5mm1.62V to 5.5V0.9µA0.36µAYesYesYesYes
HDC3021TapeI2C±0.5 %RH4s±0.1°C2.5 × 2.5mm1.62V to 5.5V0.9µA0.36µA—YesYesYes
HDC3021-Q1TapeI2C±0.5 %RH4s±0.1°C2.5 × 2.5mm1.62V to 5.5V0.9µA0.36µAYesYesYesYes
HDC3022IP67I2C±0.5 %RH4s±0.1°C2.5 × 2.5mm1.62V to 5.5V0.9µA0.36µA—YesYesYes
HDC3022-Q1IP67I2C±0.5 %RH4s±0.1°C2.5 × 2.5mm1.62V to 5.5V0.9µA0.36µAYesYesYesYes
HDC3120—Analog±1.0 %RH4s±0.1°C2.5 × 2.5mm1.62V to 5.5V250µA50µA—Yes——
HDC3120-Q1—Analog±1.0 %RH4s±0.1°C2.5 × 2.5mm1.62V to 5.5V250µA50µAYesYes——
HDC2080—I2C±2.0 %RH8s±0.15°C3.0 × 3.0mm1.62V to 3.6V0.33µA0.05µA——Yes—
HDC2021TapeI2C±2.0 %RH8s±0.15°C3.0 × 3.0mm1.62V to 3.6V0.33µA0.05µA——Yes—
HDC2022IP67I2C±2.0 %RH8s±0.15°C3.0 × 3.0mm1.62V to 3.6V0.33µA0.05µA——Yes—
HDC2010—I2C±2.0 %RH8s±0.15°C1.5 × 1.5mm1.62V to 3.6V0.33µA0.05µA——Yes—
HDC1080—I2C±2.0 %RH15s±0.15°C3.0 × 3.0mm2.7V to 5.5V1.3µA0.1µA————
RH Typical Range: 20-50%RH | Temperature Typical: 30°C

Humidity Sensor Protective Cover Options

Unlike most ICs, RH sensors have an open cavity which directly exposes the polymer-based sensor directly to ambient air. This results in unique considerations, including protecting the sensor from liquids, particulates, process chemistry (flux, conformal coatings, and potting), and debris. Protective options include:

  • Removable Kapton™ Polyimide Tape: Protects the sensor during manufacturing and assembly—often used during conformal coating, potting, and/or PCB wash steps. Tape must be removed before use.
  • IP67 ePTFE Membrane: Permanent—provides protection both during manufacturing (example, PCB wash) and end-application. Membrane shields sensing element from dust, liquid, and light while allowing water vapor to pass. IP67-rated, waterproof up to 1 meter. Not intended to protect from gaseous contaminants.
  • Bottom-Side Sensor: Sensor located on the under-belly of the device, typically facing the PCB. This sensor placement limits exposure to dust and debris.

A conceptual cross-section of all available TI protective cover options is shown in Figure 3.

 Humidity Sensors: Protective Cover Conceptual Cross-SectionFigure 3 Humidity Sensors: Protective Cover Conceptual Cross-Section

PCB Footprint Comparison

Figure 4 provides a visual representation of the different package sizes of TI's humidity sensors.

 Humidity Sensor Size ComparisonFigure 4 Humidity Sensor Size Comparison

Humidity and Temperature Accuracy Performance Comparison

The typical Relative Humidity (RH) performance for all featured sensors is shown in Figure 5, and the maximum RH performance is shown in Figure 6. Typical temperature accuracy performance for TI humidity sensors is presented in Figure 7, while Figure 8 shows the maximum temperature accuracy performance.

 Typical %RH
                        AccuracyFigure 5 Typical %RH Accuracy
 Typical Temperature
                        AccuracyFigure 7 Typical Temperature Accuracy
 Maximum %RH
                        AccuracyFigure 6 Maximum %RH Accuracy
 Maximum Temperature
                        AccuracyFigure 8 Maximum Temperature Accuracy

Figure 9 and Figure 10 illustrate the current and power consumption of all featured digital humidity sensors based on typical voltages provided in the previous graphs.

Note: For Figure 9 and Figure 10, the HDC302x was set to Low Power Mode 3, the HDC2x was configured to 9-bit output, and the HDC1x was in its default configuration.
 Average Current
                        ConsumptionFigure 9 Average Current Consumption
 Average Power
                        ConsumptionFigure 10 Average Power Consumption

On-Chip Heater Overview

All TI humidity sensors feature a resistive-based heating element. Depending on the humidity sensor model, this heater will operate either in a brief pulse, a non-programmable, continuous cycle, or a programmable, continuous cycle. Table 2 provides an overview on the heater capabilities of each featured humidity sensor.

Table 2 TI Humidity Sensor Integrated Heater Overview
DeviceTyp. PowerVDD VoltageHeater Type
HDC108036mW3.0VPulse; Non-Programmable
HDC2010, HDC2080, HDC2021, HDC2022297mW3.3VContinuous; Non-Programmable
HDC3020, HDC3021, HDC3022/-Q1249mW3.3VContinuous; Programmable
HDC3120/-Q167-249mW3.3VContinuous heater. EN pin controllable by GPIO

Learn More

Software Support

For rapid prototyping with Arduino®-based controllers, visit TI's GitHub® for environmental sensors to get started. This repository offers sample code for all available humidity sensors.

For deeper, C-based driver-level support, visit TI's GUI-based code generator, ASC Studio to get started.

For additional assistance, visit the TI E2E Sensors Support Forum.