A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
HDC3022-Q1 ACTIVE Automotive 0.5% RH digital humidity sensor with permanent IP67 filter Automotive (Q100) qualified, higher accuracy (±0.5 %RH) in QFN (2.5 mm × 2.5 mm)
HDC3022 ACTIVE 0.5% RH digital humidity sensor with permanent IP67 filter Higher accuracy (±0.5 %RH) in smaller QFN package

Product details

Relative humidity accuracy (typ) (%RH) 2 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Average supply current (typ) (µA) 0.105 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
Relative humidity accuracy (typ) (%RH) 2 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Average supply current (typ) (µA) 0.105 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
WSON (DEP) 6 9 mm² (3 mm × 3 mm)
  • Factory-installed IP67 rated water and dust protection cover
  • RH measurement range: 0% to 100%
  • Temperature measurement range: –40°C to 125°C
  • Humidity accuracy: ±2% (typical), ±3% (maximum)

  • Temperature accuracy: ±0.2°C (typical), ±0.4°C (maximum)

  • Supply voltage range: 1.62 V to 3.6 V
  • I2C interface compatibility
  • 50 nA sleep mode current
  • 550 nA average supply current (11-bit accuracy option, 1 measurement/second)
  • Continuous conversion or one-shot measurement mode

  • Backward-compatible with HDC2080

  • Factory-installed IP67 rated water and dust protection cover
  • RH measurement range: 0% to 100%
  • Temperature measurement range: –40°C to 125°C
  • Humidity accuracy: ±2% (typical), ±3% (maximum)

  • Temperature accuracy: ±0.2°C (typical), ±0.4°C (maximum)

  • Supply voltage range: 1.62 V to 3.6 V
  • I2C interface compatibility
  • 50 nA sleep mode current
  • 550 nA average supply current (11-bit accuracy option, 1 measurement/second)
  • Continuous conversion or one-shot measurement mode

  • Backward-compatible with HDC2080

The HDC2022 is an integrated relative humidity and temperature sensor with a factory-installed PTFE membrane cover over the opening of the relative humidity sensor. The cover is a hydrophobic micropourous PTFE foil that protects against dust and water according to IP67 specifications. The cover is designed to adhere to the package over lifetime operation while maintaining the same response time as a sensor without the membrane. The cover has a filtration efficiency of 99.99% down to a particle size of 100 nm.

The device is backward-compatible with the HDC2080, providing high accuracy measurements with very low power consumption in a small DFN package. The capacitive-based sensor includes new integrated digital features and a heating element to dissipate condensation and moisture. The digital features include programmable interrupt thresholds to provide alerts and system wake-ups without requiring a microcontroller to continuously monitor the system. Combined with programmable sampling intervals, low power consumption, and 1.8-V supply voltage support, the is designed for ultra-low power battery-operated systems.

The HDC2022 is an integrated relative humidity and temperature sensor with a factory-installed PTFE membrane cover over the opening of the relative humidity sensor. The cover is a hydrophobic micropourous PTFE foil that protects against dust and water according to IP67 specifications. The cover is designed to adhere to the package over lifetime operation while maintaining the same response time as a sensor without the membrane. The cover has a filtration efficiency of 99.99% down to a particle size of 100 nm.

The device is backward-compatible with the HDC2080, providing high accuracy measurements with very low power consumption in a small DFN package. The capacitive-based sensor includes new integrated digital features and a heating element to dissipate condensation and moisture. The digital features include programmable interrupt thresholds to provide alerts and system wake-ups without requiring a microcontroller to continuously monitor the system. Combined with programmable sampling intervals, low power consumption, and 1.8-V supply voltage support, the is designed for ultra-low power battery-operated systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
HDC2021 ACTIVE 2% RH ultra-low-power digital relative humidity sensor, tape cover Pin and software compatible, without removable tape
HDC2080 ACTIVE 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY Pin and software compatible, without permanent IP67 filter
Same functionality with different pin-out to the compared device.
HDC2010 ACTIVE 2% RH ultra-small, low-power digital relative humidity sensor Software compatible in smaller (BGA) package (1.5 mm × 1.5 mm)

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet HDC2022 High-Accuracy, Low-Power Humidity and Temperature Sensor datasheet (Rev. A) Jun 26, 2020
Application note How to Use the Integrated Heater to Mitigate RH Drift PDF | HTML May 1, 2026
Product overview Humidity Sensor Comparison Guide PDF | HTML Jan 2, 2026
Application note TI Humidity Sensors: Programming & Integration Guide PDF | HTML Nov 3, 2025
Application note How to Debug RH Accuracy Issues in RH Sensors PDF | HTML Oct 30, 2025
Application brief Using RH to Derive Vapor Pressure, Dew Point, Absolute Humidity, and Enthalpy PDF | HTML Feb 9, 2023
White paper 85°C/85% RH Accelerated Life Test Impact on Humidity Sensors (Rev. A) PDF | HTML Sep 7, 2021
Technical article Why long-term consistent performance matters for relative humidity sensors PDF | HTML Jun 21, 2021
Application note Is a Protective Cover Needed for Humidity Sensors? PDF | HTML Apr 21, 2021
Technical article How accurate sensing in HVAC systems improves efficiency and saves consumers money PDF | HTML Jan 26, 2021
User guide HDC20XX Silicon User's Guide PDF | HTML Nov 30, 2020
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML Nov 12, 2020
Application note Programming the HDC20X0 Devices Aug 29, 2018
Application note Humidity Sensor: Storage and Handling Guidelines Aug 28, 2017
Application note Optimizing Placement and Routing for Humidity Sensors (Rev. A) Mar 6, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HDC2022EVM — HDC2022 temperature and humidity sensing evaluation module

The Texas Instruments HDC2022EVM evaluation module (EVM) enables designers to evaluate the operation and performance of the HDC2022 Relative Humidity and Temperature Sensor. The EVM hosts an MSP430F5528 microcontroller (µC) as well as the HDC2022. The µC is used to control the HDC2022 (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

HDC2080EVM — HDC2080 Low Power Humidity and Temperature Sensor Evaluation Module

The HDC2080EVM (evaluation module) is an easy to use, plug-and-play, platform for evaluating the functionality and performance of the HDC2080 humidity and temperature sensor.  The EVM utilizes a USB interface with MSP430F5528 microcontroller to establish communication between the HDC2080 (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DEP) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos