SPRT802 October 2025 TPS7B4250-Q1 , TPS7B4253-Q1 , TPS7B4254-Q1 , TPS7B4255-Q1 , TPS7B4256-Q1 , TPS7B4258-Q1 , TPS7B4259-Q1 , TPS7B4260-Q1 , TPS7B4261-Q1
Modern cars are equipped with sensors throughout the body of a vehicle. Sensors offer a variety of purposes such as measuring temperature, determining rotor position in motors, and detecting pressure.
Depending on the parameter being sensed, the sensor location can be in remote areas, away from the control module. Such ‘off-board’ sensors are often powered via wire harness and find applications in sectors like powertrain, body/zonal control modules, traction inverters and passive safety.
The harsh nature of the automotive environment places the wire harness at a high risk of exposure to various fault conditions. These fault conditions could result in short-to-ground or short-to-battery situations on the power supply line. It is critical therefore for the power supply IC’s to have integrated protection features against such fault conditions, and possibly to be able to also detect them quickly.
Tracking LDOs are ideal for powering ratio metric sensors and off board loads, because they come with a range of integrated protection features and a tight tracking tolerance of ±5-6mV. This tight tolerance ensures that the error between the ADC full scale reference and the sensor supply is minimal for achieving high-quality data acquisition.
TI Tracking LDOs have integrated protection features against fault conditions such as short-to-battery, short-to-ground, reverse polarity, reverse current and over temperature which reduce the risk of system failures and alleviate system complexity. For example, the integrated reverse current protection feature eliminates the use of an external diode, thus reducing the number of components in the design. This is depicted in Figure 1.
The tracking LDO can also act as a protective buffer while providing power supply as shown in Figure 2.
Figure 1 Conventional Tracking LDO
implementation
Figure 2 Tracking LDO as a
Protected SupplyTI offers a wide range of products in this family. Table 1 depicts the latest Tracking LDOs.
| Type | Output current (70mA) | Output current (150mA) | Output current (300mA) |
|---|---|---|---|
| Enable/Adj only | TPS7B4255-Q1 | ||
| Enable/Adj and Feedback | TPS7B4256-Q1 | TPS7B4258-Q1 | TPS7B4260-Q1 |
| Independent Enable and Power Good | TPS7B4259-Q1 | TPS7B4261-Q1 |
TPS7B4255-Q1 operates in a unity gain configuration. The reference voltage applied at the ADJ/EN pin is effectively tracked at the OUT pin with a tight tolerance of ±5mV for loads up to 70mA (VOUT = VREF).
The configuration is shown in Figure 3.
Connecting an external resistor divider at the ADJ/EN pin, as shown in Figure 4, generates an output voltage that is lower than the reference voltage as per Equation 1.
Figure 3 VOUT =
VREF
Figure 4 VOUT <
VREFTracking LDOs featuring a feedback pin generate an output voltage larger than the reference voltage at ADJ/EN pin. This can be achieved by simply connecting a resistor divider at the FB pin and VOUT is calculated by Equation 2. This implementation is illustrated in Figure 5 taking an example of TPS7B4258-Q1.
Figure 5 VOUT >
VREFTPS7B4259-Q1 and TPS7B4261-Q1 offer an independent enable and power good feature. Having a PG pin helps to detect both undervoltage and overvoltage fault conditions at the tracking LDO output.
Typically, at the end of the device start up or because of variations in line/load, the output voltage could overshoot or undershoot from the nominal value and the PG pin helps inform when the output voltage has stabilized to its nominal value. A logic high on the PG pin signifies that the tracking LDO output is within the accepted range. Therefore, apart from fault detection, the PG signal can also help in signal sequencing, by informing the MCU when the power supply to the sensor is stabilized, so the sampling of the sensor output may begin. An implementation of using the PG functionality for output voltage monitoring is shown in Figure 6.
Figure 6 PG Pin to Assess Tracking
Output StabilityTable 2 lists the part numbers for the latest TI tracking LDOs. TI offers these devices in different output current ratings – 70mA, 150mA, 300mA and various packages. The higher current Tracking LDOs are often used to power up multiple off board sensors having a common sensor voltage. The different packages allow for greater flexibility in the device selection for thermally sensitive applications.
| Generic Part Number | Orderable Part Number | Package Type | Thermal Resistance (°C/W) | Output Current (mA) | Features |
|---|---|---|---|---|---|
| TPS7B4255-Q1 | TPS7B4255QDBVRQ1 | SOT-23 | 176.3 | 70 | Adj/EN only |
| TPS7B4255QDYBRQ1 | SOT-23 | 127.8 | |||
| TPS7B4256-Q1 | TPS7B4256QDDARQ1 | HSOIC | 53.3 | 70 | FB pin to achieve VOUT > VREF |
| TPS7B4256QDRQ1 | SOIC | 101 | |||
| TPS7B4258-Q1 | TPS7B4258QDDARQ1 | HSOIC | 48 | 150 | FB pin to achieve VOUT > VREF |
| TPS7B4259-Q1 | TPS7B4259QDDARQ1 | HSOIC | 48 | 150 | Power Good and Independent Enable |
| TPS7B4260-Q1 | TPS7B4260QDDARQ1 | HSOIC | 48 | 300 | FB pin to achieve VOUT > VREF |
| TPS7B4261-Q1 | TPS7B4261QDDARQ1 | HSOIC | 48 | 300 | Power Good and Independent Enable |
For additional assistance, ask questions to TI engineers on the TI E2E™ Power Management Support Forum.