SPRT811 November   2025 ISOM8110 , ISOM8110-Q1 , ISOM8111 , ISOM8112 , ISOM8112-Q1 , ISOM8113 , ISOM8113-Q1 , ISOM8115 , ISOM8115-Q1 , ISOM8116 , ISOM8116-Q1 , ISOM8117 , ISOM8117-Q1 , ISOM8118 , ISOM8118-Q1

 

  1.   1
  2.   2

 Example Circuit to Use ISOM8113-Q1 to
          Detect Charging Connections Figure 1 Example Circuit to Use ISOM8113-Q1 to Detect Charging Connections

Design Considerations

Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum.

Recommended Parts

Transistor Output Opto-Emulators
Catalog
Part Number
Automotive Part Number Input Type Output Type VF (MAX) IF(MIN) CTR
ISOM8113 ISOM8113-Q1 DC Input Open-collector / transistor output 1.4V 700μA 375% to 560%
ISOM8118 ISOM8118-Q1 AC Input 1.5V 700μA 375% to 560%

To find a pin-to-pin alternative to the optocouplers in your design, search TI’s cross reference tool.
For more opto-emulators, browse through the online parametric tool.

Resistor Selection

R1 is used to limit the amount of current flowing into the input of the opto-emulator. For best results, the high-level input current can be IF = 1mA to allow for margin over the IF(MIN) = 700μA. Therefore, R1 must be selected to satisfy:

Equation 1. R1 < (VIN − VF) ÷ IFmin

The pull-up resistor R2 is selected to make sure that ISOM8113-Q1 outputs a low level after input the goes high. Select an R2 to limit the collector current below to the desired output current. For best switching performance, R2 is normally between 1kΩ to 25kΩ to operate the device in saturation mode. For more details on the application and design considerations, see [FAQ] ISOM8110: How do I design ISOM8110 to have the best timing performance for switching applications?