SPRT843 October 2026 TLV709 , TPS7A16A , TPS7A24 , TPS7A26 , TPS7A43 , TPS7E71 , TPS7E72 , TPS7E81 , TPS7E82
An enable (EN) pin on an LDO allows designers to dynamically turn an LDO on and off to save power by leveraging the lower shutdown current (ISHDN) instead of the IQ.
Table 4 is an example breakdown of how these two parameters impact power savings on TPS7E81.
| Enable Level | Conditions | Current seen from GND Pin | Input Voltage | Power Dissipated | |
|---|---|---|---|---|---|
Quiescent Current (IQ) (1) | Shutdown Current (ISHDN) (1) | ||||
| VEN = 2V (High) | Device is ON, IOUT = 0mA | 7.6µA | - | 12V | 91.2µW |
| VEN = 0V (Low) | Device is OFF | - | 1.5µA | 18µW | |
LDO's enable (EN) pin sometimes has an internal pull-up or pull-down resistor where the primary consideration is the device default state and how that state affects your system power profile. An internal pull-up maintains the LDO is enabled by default as soon as an input voltage is applied to the device. This is ideal for always-on rails that must be active immediately to support system startup without requiring intervention from a microcontroller.
In contrast, an internal pull-down keeps the LDO in a disabled state when the EN pin is left floating. This allows the LDO to remain completely inactive until the pin is driven high.
Precision EN, like in TPS7A43, is a feature that helps enable or disable an LDO at a fixed and accurate threshold voltage. In battery applications, VIN can fluctuate as the battery discharges. Precision EN allows the system to disable the LDO at a specific, predictable voltage threshold, protecting the downstream components and optimizing power usage.