SPRUII1A November 2017 – January 2020
Table 1 lists key specifications of the Fusion application board.
| Parameter | Comments | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| System input | ||||||
| VIN | Supply Voltage | External supply (J14) | 6 | 12 | 65 | V |
| PTOTAL | Total power consumption without sensors | At 12 V | TBD | TBD | W | |
| PTOTAL | Total power consumption with four camera sensors | At 12 V | TBD | TBD | W | |