SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The CLB Output X-BAR has eight outputs that are routed to the GPIO module. CLB Output X-BAR architecture is identical to the architecture of the GPIO Output X-BAR. First, determine the signals that can be passed to the GPIO by referencing Table 9-6.
| Mux | 0 | 1 | 2 | 3 |
|---|---|---|---|---|
| G0 | CLB1_OUT0 | Reserved | Reserved | Reserved |
| G1 | CLB1_OUT1 | Reserved | Reserved | Reserved |
| G2 | CLB1_OUT2 | Reserved | Reserved | Reserved |
| G3 | CLB1_OUT3 | Reserved | Reserved | Reserved |
| G4 | CLB1_OUT4 | Reserved | Reserved | Reserved |
| G5 | CLB1_OUT5 | Reserved | Reserved | Reserved |
| G6 | CLB1_OUT6 | Reserved | Reserved | Reserved |
| G7 | CLB1_OUT7 | Reserved | Reserved | Reserved |
| G8 | CLB2_OUT0 | Reserved | Reserved | Reserved |
| G9 | CLB2_OUT1 | Reserved | Reserved | Reserved |
| G10 | CLB2_OUT2 | Reserved | Reserved | Reserved |
| G11 | CLB2_OUT3 | Reserved | Reserved | Reserved |
| G12 | CLB2_OUT4 | Reserved | Reserved | Reserved |
| G13 | CLB2_OUT5 | Reserved | Reserved | Reserved |
| G14 | CLB2_OUT6 | Reserved | Reserved | Reserved |
| G15 | CLB2_OUT7 | Reserved | Reserved | Reserved |
| G16 | Reserved | Reserved | Reserved | Reserved |
| G17 | Reserved | Reserved | Reserved | Reserved |
| G18 | Reserved | Reserved | Reserved | Reserved |
| G19 | Reserved | Reserved | Reserved | Reserved |
| G20 | Reserved | Reserved | Reserved | Reserved |
| G21 | Reserved | Reserved | Reserved | Reserved |
| G22 | Reserved | Reserved | Reserved | Reserved |
| G23 | Reserved | Reserved | Reserved | Reserved |
| G24 | Reserved | Reserved | Reserved | Reserved |
| G25 | Reserved | Reserved | Reserved | Reserved |
| G26 | Reserved | Reserved | Reserved | Reserved |
| G27 | Reserved | Reserved | Reserved | Reserved |
| G28 | Reserved | Reserved | Reserved | Reserved |
| G29 | Reserved | Reserved | Reserved | Reserved |
| G30 | Reserved | Reserved | Reserved | Reserved |
| G31 | Reserved | Reserved | Reserved | Reserved |