SPRUIW8 November 2020
One set of GPIOs with available FSI functionality are directly connected to both the BoosterPack connectors as well as the FSI header, J11. To simplify the layout of the LaunchPad, 0-Ω resistors are placed on the signal trace to remove the BoosterPack Connection from the circuit. The mapping between the GPIOs, the resistors, and the FSI signals are listed in Table 3-4.
| GPIO | Resistor | FSI Signal |
|---|---|---|
| GPIO46 | R54 | FSITXA_D1 |
| GPIO6 | R49 | FSITXA_D0 |
| GPIO7 | R45 | FSITXA_CLK |
| GPIO41 | R55 | FSIRXA_D1 |
| GPIO12 | R50 | FSIRXA_D0 |
| GPIO13 | R44 | FSIRXA_CLK |