SPRUIY8 October   2024 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1 , TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2C28 to C29 CPU Migration
    1. 2.1 Use Cases
    2. 2.2 Key Differences
    3. 2.3 Source Code Migration
      1. 2.3.1 C/C++ Source Code
        1. 2.3.1.1 Pragmas and Attributes
        2. 2.3.1.2 Macros
        3. 2.3.1.3 Intrinsics
        4. 2.3.1.4 Inline assembly
        5. 2.3.1.5 Keywords
        6. 2.3.1.6 Data Type Differences
        7. 2.3.1.7 Tooling support for Migration
      2. 2.3.2 Assembly Language Source Code
    4. 2.4 Toolchain Migration
      1. 2.4.1 Compiler
      2. 2.4.2 Linker
      3. 2.4.3 CCS Project Migration
  6. 3CLA to C29 CPU Migration
    1. 3.1 Use Cases
    2. 3.2 Key Differences
    3. 3.3 Source Code Migration
      1. 3.3.1 C/C++ Source Code
        1. 3.3.1.1 Data Type Differences
        2. 3.3.1.2 Migrating CLAmath.h Functions and Intrinsics
        3. 3.3.1.3 Migrating C28 and CLA to the Same C29 CPU
        4. 3.3.1.4 Migrating C28 and CLA to Different C29 CPUs
      2. 3.3.2 Assembly Language Source Code
    4. 3.4 Toolchain Migration
  7. 4References

CCS Project Migration

C29 based devices will only be supported on the CCS Theia IDE and not the CCS IDE, whereas C28 based devices are supported on the CCS IDE. Information on migrating from C28 compiler options to C29 compiler options is available here. For additional information on project migration, refer to the docs folder of the C29 SDK.