SPRUIY8 October   2024 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1 , TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2C28 to C29 CPU Migration
    1. 2.1 Use Cases
    2. 2.2 Key Differences
    3. 2.3 Source Code Migration
      1. 2.3.1 C/C++ Source Code
        1. 2.3.1.1 Pragmas and Attributes
        2. 2.3.1.2 Macros
        3. 2.3.1.3 Intrinsics
        4. 2.3.1.4 Inline assembly
        5. 2.3.1.5 Keywords
        6. 2.3.1.6 Data Type Differences
        7. 2.3.1.7 Tooling support for Migration
      2. 2.3.2 Assembly Language Source Code
    4. 2.4 Toolchain Migration
      1. 2.4.1 Compiler
      2. 2.4.2 Linker
      3. 2.4.3 CCS Project Migration
  6. 3CLA to C29 CPU Migration
    1. 3.1 Use Cases
    2. 3.2 Key Differences
    3. 3.3 Source Code Migration
      1. 3.3.1 C/C++ Source Code
        1. 3.3.1.1 Data Type Differences
        2. 3.3.1.2 Migrating CLAmath.h Functions and Intrinsics
        3. 3.3.1.3 Migrating C28 and CLA to the Same C29 CPU
        4. 3.3.1.4 Migrating C28 and CLA to Different C29 CPUs
      2. 3.3.2 Assembly Language Source Code
    4. 3.4 Toolchain Migration
  7. 4References

Key Differences

The key differences between the C28 and C29 programming models are summarized in Table 3-3

Table 2-1 C28 vs C29 CPU Programming Models
Item C28 CPU C29 CPU
Instruction issue per clock cycle Single VLIW - Multiple (up to 8)
Pipeline stages 8 9
Memory map Fragmented Contiguous
8b byte addressability No

Yes

Registers 8 x 64-bit floating point
(with double-precision FPU64)
8 x 32-bit floating point (with single-precision FPU)
3 x 32-bit fixed point (ACC, P, XT)
8 x 32-bit addressing, SP, DP
16 x 64-bit floating point
(pairs of 32-bit floating point registers)
8 x 64-bit fixed point
(pairs of 32-bit fixed point registers)
16 x 32-bit addressing
Stack reach 16-bit Stack Pointer (SP) 32-bit Stack Pointer (A15)
Instruction width(s) 16-bit, 32-bit 16-bit, 32-bit, 48-bit
Bus widths 1 x 32-bit Data Read (32-bit address)
1 x 32-bit Data Write (32-bit address)
1 x 32-bit Program Read (22b address)
2 x 64-bit Data Read (32-bit address)
1 x 64-bit Data Write (32-bit address)
1 x 128-bit Program Read(32-bit address)