SPRUJ15B November   2021  – October 2022

 

  1.   F2800137 controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5 V Supply
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar with the controlCARD
    1. 4.1 F2800137 controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Power Supply Requirements
      1. 4.3.1 External Power Supply or Accessory Requirements
    4. 4.4 Using the controlCARD
    5. 4.5 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Configuration 2: External 5 V Supply

  1. Insert the TMDSCNCD2800137 controlCARD into a TMDSHSECDOCK, or other compatible docking station.
  2. Connect a USB-B "mini" connector to J17 on the TMDSHSECDOCK.
  3. Flip S1 to the "USB-ON" position on the TMDSHSECDOCK. The controlCARD automatically switches to the external 5 V supply.
  4. LED1:A and D3 on the controlCARD illuminate.
Note: The TMDSCNCD2800137 controlCARD automatically switches to the external 5 V supply when present. No additional configuration is required.