SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Fault_Status.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MPU_HSM | 4024 0304h |
| MPU_HSM_DTHE | 4012 0304h |
| MPU_L2OCRAM_BANK0 | 4002 0304h |
| MPU_L2OCRAM_BANK1 | 4004 0304h |
| MPU_L2OCRAM_BANK2 | 4006 0304h |
| MPU_L2OCRAM_BANK3 | 4008 0304h |
| MPU_MBOX_SRAM | 4014 0304h |
| MPU_QSPI0 | 4016 0304h |
| MPU_R5SS0_CORE0_AXIS | 400A 0304h |
| MPU_R5SS0_CORE1_AXIS | 400C 0304h |
| MPU_R5SS1_CORE0_AXIS | 400E 0304h |
| MPU_R5SS1_CORE1_AXIS | 4010 0304h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| ID | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MSTID | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PRIVID | RESERVED1 | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NS | RESERVED2 | FAULT_TYPE | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | ID | R | 0h | Transfer ID |
| 23:16 | MSTID | R | 0h | Master ID. |
| 15:13 | RESERVED | R | 0h | Always read as 0. |
| 12:9 | PRIVID | R | 0h | Privilege ID. |
| 8 | RESERVED1 | R | 0h | Always read as 0. |
| 7 | NS | R | 0h | Non-secure access. |
| 6 | RESERVED2 | R | 0h | Always read as 0. |
| 5:0 | FAULT_TYPE | R | 0h | Fault_type. 100000 = supervisor read fault 010000 = supervisor write fault 001000 = supervisor execute fault 000100 = user read fault 000010 = user write fault 000001 = user execute fault 111111 = relaxed cache linefill fault 010010 = relaxed cache writeback fault 000000 = no fault |