SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
PWM XBAR 7 Input Select.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_PWMXBAR | 502D 12CCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PWMXBAR7_G3_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PWMXBAR7_G3_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PWMXBAR7_G3_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | PWMXBAR7_G3_SEL | R/W | 0h | PWM XBAR7 G3 Input Select 1:ADC0.EVT2 2:ADC0.EVT3 3:ADC0.EVT4 4:ADC1.EVT1 5:ADC1.EVT2 6:ADC1.EVT3 7:ADC1.EVT4 8:ADC2.EVT1 9:ADC2.EVT2 10:ADC2.EVT3 11:ADC2.EVT4 12:ADC3.EVT1 13:ADC3.EVT2 14:ADC3.EVT3 15:ADC3.EVT4 16:ADC4.EVT1 17:ADC4.EVT2 18:ADC4.EVT3 19:ADC4.EVT4 |