SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
PWM XBAR 23 Input Select.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_PWMXBAR | 502D 16E0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PWMXBAR23_G8_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PWMXBAR23_G8_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PWMXBAR23_G8_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PWMXBAR23_G8_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28:0 | PWMXBAR23_G8_SEL | R/W | 0h | PWM XBAR23 G8 Input Select 0:EQEP0.ERR 1:EQEP1.ERR 2:EQEP2.ERR 6 3:FSIRX0.RX_TRIG4 10 7:FSIRX1.RX_TRIG4 14 11:FSIRX2.RX_TRIG4 18 15:FSIRX3.RX_TRIG4 28 19:ECAP[9:0].TRIPOUT |