SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to select the voltage monitors whose Error staus should triggering the ESM High Interrupt.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TOP_CTRL | 50D8 0C20h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | MASK_VMON_ERROR_ESM_H_ADC34_REF_UV_MASK | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MASK_VMON_ERROR_ESM_H_ADC34_REF_OV_MASK | MASK_VMON_ERROR_ESM_H_ADC12_REF_UV_MASK | MASK_VMON_ERROR_ESM_H_ADC12_REF_OV_MASK | MASK_VMON_ERROR_ESM_H_ADC0_REF_UV_MASK | MASK_VMON_ERROR_ESM_H_ADC0_REF_OV_MASK | MASK_VMON_ERROR_ESM_H_CMP8_UV_ERR_MASK | MASK_VMON_ERROR_ESM_H_CMP7_UV_ERR_MASK | MASK_VMON_ERROR_ESM_H_CMP5_UV_ERR_MASK |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 1h | 1h | 1h | 1h | 1h | 1h | 1h | 1h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MASK_VMON_ERROR_ESM_H_CMP5_OV_ERR_MASK | MASK_VMON_ERROR_ESM_H_CMP3_UV_ERR_MASK | MASK_VMON_ERROR_ESM_H_CMP3_OV_ERR_MASK | MASK_VMON_ERROR_ESM_H_CMP2_UV_ERR_MASK | MASK_VMON_ERROR_ESM_H_CMP2_OV_ERR_MASK | MASK_VMON_ERROR_ESM_H_CMP1_UV_ERR_NASK | MASK_VMON_ERROR_ESM_H_CMP1_OV_ERR_MASK | MASK_VMON_ERROR_ESM_H_CMP0_UV_ERR_MASK |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 1h | 1h | 1h | 1h | 1h | 1h | 1h | 1h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | NONE | 0h | Reserved |
| 16 | MASK_VMON_ERROR_ESM_H_ADC34_REF_UV_MASK | R/W | 1h | VMON Error Mask to ESM |
| 15 | MASK_VMON_ERROR_ESM_H_ADC34_REF_OV_MASK | R/W | 1h | VMON Error Mask to ESM |
| 14 | MASK_VMON_ERROR_ESM_H_ADC12_REF_UV_MASK | R/W | 1h | VMON Error Mask to ESM |
| 13 | MASK_VMON_ERROR_ESM_H_ADC12_REF_OV_MASK | R/W | 1h | VMON Error Mask to ESM |
| 12 | MASK_VMON_ERROR_ESM_H_ADC0_REF_UV_MASK | R/W | 1h | VMON Error Mask to ESM |
| 11 | MASK_VMON_ERROR_ESM_H_ADC0_REF_OV_MASK | R/W | 1h | VMON Error Mask to ESM |
| 10 | MASK_VMON_ERROR_ESM_H_CMP8_UV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 9 | MASK_VMON_ERROR_ESM_H_CMP7_UV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 8 | MASK_VMON_ERROR_ESM_H_CMP5_UV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 7 | MASK_VMON_ERROR_ESM_H_CMP5_OV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 6 | MASK_VMON_ERROR_ESM_H_CMP3_UV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 5 | MASK_VMON_ERROR_ESM_H_CMP3_OV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 4 | MASK_VMON_ERROR_ESM_H_CMP2_UV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 3 | MASK_VMON_ERROR_ESM_H_CMP2_OV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 2 | MASK_VMON_ERROR_ESM_H_CMP1_UV_ERR_NASK | R/W | 1h | VMON Error Mask to ESM |
| 1 | MASK_VMON_ERROR_ESM_H_CMP1_OV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |
| 0 | MASK_VMON_ERROR_ESM_H_CMP0_UV_ERR_MASK | R/W | 1h | VMON Error Mask to ESM |