SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Revision Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0074h |
| ADC1_G0_G5 | 502C 1074h |
| ADC2_G0_G5 | 502C 2074h |
| ADC3_G0_G5 | 502C 3074h |
| ADC4_G0_G5 | 502C 4074h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| REV | |||||||
| R | |||||||
| 1h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TYPE | |||||||
| R | |||||||
| 5h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | REV | R | 1h | ADC Revision. To allow documentation of differences between revisions. First version is labeled as 00h |
| 7:0 | TYPE | R | 5h | ADC Type. Always set to 5 for this ADC. |