SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB4Conversion Count Limit Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 01DCh |
| ADC1_G0_G5 | 502C 11DCh |
| ADC2_G0_G5 | 502C 21DCh |
| ADC3_G0_G5 | 502C 31DCh |
| ADC4_G0_G5 | 502C 41DCh |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | LIMIT | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LIMIT | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:10 | RESERVED_1 | R | 0h | Reserved |
| 9:0 | LIMIT | R/W | 0h | Post Processing Block 4 Oversampling Limit. Defines the number of conversions to accumulate before PSUM is automatically loaded into SUM. |