SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Standard ID Filter Configuration. Settings for 11-bit standard Message ID filtering. The Standard ID Filter Configuration controls the filter path for standard messages.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 8284h |
| MCAN1 | 5261 8284h |
| MCAN2 | 5262 8284h |
| MCAN3 | 5263 8284h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU36 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| LSS_S | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FLSSA_S | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FLSSA_S | NU35 | ||||||
| R/W | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | NU36 | R | 0h | Reserved |
| 23:16 | LSS_S | R/W | 0h | List Size Standard 8'h00 = No standard Message ID filter 8'h01-8'h80 (1-128) = Number of standard Message ID filter elements > 8'h80 (128) = Values greater than 128 are interpreted as 128 |
| 15:2 | FLSSA_S | R/W | 0h | Filter List Standard Start Address Start address of standard Message ID filter list (32-bit word address, see Message RAM Configuration). |
| 1:0 | NU35 | R | 0h | Reserved |