SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Receive frame tag compare register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSI_RX0 | 5029 0050h |
| FSI_RX1 | 5029 1050h |
| FSI_RX2 | 502B 0050h |
| FSI_RX3 | 502B 1050h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | BROADCAST_EN | CMP_EN | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TAG_MASK | TAG_REF | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:10 | RESERVED_1 | R | 0h | Reserved |
| 9 | BROADCAST_EN | R/W | 0h | Broadcast Enable bit This will enable the reception of a ping frame broadcast. When this bit is set, bit 3 of the received tag will be treated as a broadcast notification. If bit 3 of the received tag is set to 1, a ping tag match event will be triggered regardless of the. A match caused by the comparison of TAG_MASK and TAG_REF will still be considered a match and the frame tag match event will be triggered as normal This bit only takes effect only if CMP_EN is set to 1. 0h[R/W] Broadcast frame match disabled. 1h[R/W] Broadcast frame match enabled. |
| 8 | CMP_EN | R/W | 0h | Frame Tag Compare Enable bit Set this bit to enable the comparison of an incoming frame tag and the value stored in the frame tag reference. A match caused by the comparison of TAG_MASK, TAG_REF, and the incoming frame tag will trigger the apprpriate frame tag match event. 0h[R/W] Frame tag comparison is disabled. 1h[R/W] Frame tag comparison is enabled. |
| 7:4 | TAG_MASK | R/W | 0h | Frame Tag Mask Any bit position in this register set to 0 will be used in the comparison of the incoming frame tag and the value stored in TAG_REF. A bit position set to 1 will be ignored in the tag comparison. This mask value is used only for non-ping frames. |
| 3:0 | TAG_REF | R/W | 0h | Frame Tag Reference The reference tag to check against when comparing the TAG_MASK and the incoming frame tag. This reference value is used only for non-ping frames. |