SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPPI Port 0 Control
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5282 1004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | FH_REMAP_DSCP_V6 | FH_REMAP_DSCP_V4 | FH_REMAP_VLAN | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FH_ECC_ERR_EN | TH_ECC_ERR_EN | RESERVED | |||||
| R/W | R/W | NONE | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TH_CHECKSUM_EN | FH_DSCP_IPV6_EN | FH_DSCP_IPV4_EN | FH_CHECKSUM_EN | |||
| NONE | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:19 | RESERVED | NONE | 0h | Reserved |
| 18 | FH_REMAP_DSCP_V6 | R/W | 0h | Port 0 FHost (ingress) remap priority to DSCP IPV6 priority (see packet priority handling section for details). 0 - Hardware switch priority IPV6 DSCP priority remapping is disabled. 1 - Hardware switch priority IPV6 DSCP priority remapping is enabled. |
| 17 | FH_REMAP_DSCP_V4 | R/W | 0h | Port 0 FHost (ingress) remap priority to DSCP IPV4 priority (see packet priority handling section for details). 0 - Hardware switch priority IPV4 DSCP priority remapping is disabled. 1 - Hardware switch priority IPV4 DSCP priority remapping is enabled. |
| 16 | FH_REMAP_VLAN | R/W | 0h | Port 0 receive (ingress) remap priority to VLAN. See priority remapping section for details. |
| 15 | FH_ECC_ERR_EN | R/W | 0h | Port 0 FHost ECC Error Enable. This bit must be set to enable FHost ECC error operations |
| 14 | TH_ECC_ERR_EN | R/W | 0h | Port 0 THost ECC Error Enable. This bit must be set to enable THost ECC error operations. |
| 13:4 | RESERVED | NONE | 0h | Reserved |
| 3 | TH_CHECKSUM_EN | R/W | 0h | Port 0 THost (egress) Checksum Enable 0 - THost checksum is disabled. 1 - THost checksum is enabled. IPV4/V6 Packets have checksum information (4-bytes) included at the end of the packet data when the chksum_encap descriptor bit is set in the EOP THost buffer descriptor. |
| 2 | FH_DSCP_IPV6_EN | R/W | 0h | Port 0 FHost IPv6 DSCP enable 0 - Ipv6 DSCP priority mapping is disabled. 1 - Ipv6 DSCP priority mapping is enabled. |
| 1 | FH_DSCP_IPV4_EN | R/W | 0h | Port 0 FHost IPv4 DSCP enable 0 - Ipv4 DSCP priority mapping is disabled. 1 - Ipv4 DSCP priority mapping is enabled. |
| 0 | FH_CHECKSUM_EN | R/W | 0h | Port 0 FHost (port 0 ingress) Checksum Enable 0 - FHost checksum is disabled. 1 - FHost checksum is enabled. Four bytes of checksum information can be included at the start of the packet data to be used for checksum packet processing when chksum_encap is set in the SOP FHost buffer descriptor. |