SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The interrupt enable register (IER) can be programmed to enable/disable any interrupt. There are 8 types of interrupt in these modes, received EOF, LSR interrupt, TX status, status FIFO interrupt, RX overrun, last byte in RX FIFO, THR interrupt and RHR interrupt and they can be enabled/disabled individually.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 5230 0004h |
| UART1 | 5230 1004h |
| UART2 | 5230 2004h |
| UART3 | 5230 3004h |
| UART4 | 5230 4004h |
| UART5 | 5230 5004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EOF_IT | LINE_STS_IT | TX_STATUS_IT | STS_FIFO_TRIG_IT | RX_OVERRUN_IT | LAST_RX_BYTE_IT | THR_IT | RHR_IT |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7 | EOF_IT | R/W | 0h | 1 Enables the received EOF interrupt. 0 Disables the received EOF interrupt. |
| 6 | LINE_STS_IT | R/W | 0h | 1 Enables the receiver line status interrupt.
0 Disables the receiver line status
interrupt. |
| 5 | TX_STATUS_IT | R/W | 0h | 1 Enables the TX status interrupt. 0 Disables the TX status interrupt. |
| 4 | STS_FIFO_TRIG_IT | R/W | 0h | 1 Enables the status FIFO trigger level
interrupt.
0 Disables the status FIFO trigger level
interrupt. |
| 3 | RX_OVERRUN_IT | R/W | 0h | 1 Enables the RX overrun interrupt. 0 Disables the RX overrun interrupt. |
| 2 | LAST_RX_BYTE_IT | R/W | 0h | 1 Enables the last byte of frame in RX FIFO
interrupt.
0 Disables the last byte of frame in RX FIFO
interrupt. |
| 1 | THR_IT | R/W | 0h | 1 Enables the THR interrupt. 0 Disables the THR interrupt. |
| 0 | RHR_IT | R/W | 0h | 1 Enables the RHR interrupt. 0 Disables the RHR interrupt. |