SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Smartcard (ISO7816) mode Control Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 5230 00A0h |
| UART1 | 5230 10A0h |
| UART2 | 5230 20A0h |
| UART3 | 5230 30A0h |
| UART4 | 5230 40A0h |
| UART5 | 5230 50A0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED1 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DSNACK | INACK | RESERVED | MAX_ITERATION | ||||
| R/W | R/W | R | R/W | ||||
| 0h | 0h | 0h | 7h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED1 | R | 0h | |
| 7 | DSNACK | R/W | 0h | Applies Max_Iteration to receiver aswell - when maximum number of NACKs have been returned, the receiver will accept the data regardless of error. The data will be loaded into the receiver FIFO and PE will be set when Reading it. |
| 6 | INACK | R/W | 0h | Inhibit NACK when receiving, even if an error is received. The data will be loaded into the receiver FIFO and PE will be set when Reading it. |
| 5:3 | RESERVED | R | 0h | |
| 2:0 | MAX_ITERATION | R/W | 7h | Number of times to repeat transmitted character, if the receiver did not acknowledge. If not acknowledged after the max value is reached, the UART transmitter will set parity error, stop and not continue until it is cleared. |