SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Comparator Status Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSB0 | 5022 0004h |
| CMPSSB1 | 5022 1004h |
| CMPSSB2 | 5022 2004h |
| CMPSSB3 | 5022 3004h |
| CMPSSB4 | 5022 4004h |
| CMPSSB5 | 5022 5004h |
| CMPSSB6 | 5022 6004h |
| CMPSSB7 | 5022 7004h |
| CMPSSB8 | 5022 8004h |
| CMPSSB9 | 5022 9004h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_2 | COMPLLATCH | COMPLSTS | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | COMPHLATCH | COMPHSTS | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:10 | RESERVED_2 | R | 0h | Reserved |
| 9 | COMPLLATCH | R | 0h | Latched value of low comparator digital filter output |
| 8 | COMPLSTS | R | 0h | Low comparator digital filter output |
| 7:2 | RESERVED_1 | R | 0h | Reserved |
| 1 | COMPHLATCH | R | 0h | Latched value of high comparator digital filter output |
| 0 | COMPHSTS | R | 0h | High comparator digital filter output |