SPRUJ51C June   2023  – October 2026

 

  1.   1
  2.   Description
  3.   Applications
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Memory
      3. 2.2.3 JTAG Emulator
      4. 2.2.4 Supported Interfaces and Peripherals
      5. 2.2.5 Expansion Connectors Headers to Support Application Specific Add On Boards
    3. 2.3  Power
      1. 2.3.1 Power Requirements
      2. 2.3.2 Power Input
      3. 2.3.3 Power Supply
      4. 2.3.4 Power ON OFF Procedures
        1. 2.3.4.1 Power-On Procedure
        2. 2.3.4.2 Power-Off Procedure
        3. 2.3.4.3 Power Test Points
      5. 2.3.5 Power Sequencing
      6. 2.3.6 AM62x 17x17 SoC Power
      7. 2.3.7 Current Monitoring
    4. 2.4  AM62x-Low Power SK EVM Interface Mapping
    5. 2.5  Clocking
    6. 2.6  Reset
    7. 2.7  OLDI Display Interface
    8. 2.8  CSI Interface
    9. 2.9  Audio Codec Interface
    10. 2.10 HDMI Display Interface
    11. 2.11 JTAG Interface
    12. 2.12 Test Automation Header
    13. 2.13 UART Interface
    14. 2.14 USB Interface
      1. 2.14.1 USB2.0 Type A Interface
      2. 2.14.2 USB2.0 Type-C Interface
    15. 2.15 Memory Interfaces
      1. 2.15.1 LPDDR4 Interface
      2. 2.15.2 OSPI
      3. 2.15.3 MMC Interfaces
        1. 2.15.3.1 MMC0 - eMMC Interface
        2. 2.15.3.2 MMC1 - Micro SD Interface
        3. 2.15.3.3 MMC2 - M2 Key E Interface
      4. 2.15.4 EEPROM
    16. 2.16 Ethernet Interface
      1. 2.16.1 CPSW Ethernet PHY1 Default Configuration
      2. 2.16.2 CPSW Ethernet PHY2 Default Configuration
    17. 2.17 GPIO Port Expander
    18. 2.18 GPIO Mapping
    19. 2.19 AM62x-Low Power SK EVM User Setup and Configuration
      1. 2.19.1 EVM DIP Switches
      2. 2.19.2 Boot Modes
      3. 2.19.3 User Test LEDs
    20. 2.20 Expansion Headers
      1. 2.20.1 User Expansion Connector
      2. 2.20.2 MCU Connector
      3. 2.20.3 PRU Connector
    21. 2.21 Push Buttons
    22. 2.22 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 EMC, EMI and ESD Compliance
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
      1. 5.1.1 Issue 1 – Wake-up from LPM Through MCU and WKUP UART Not Functioning
      2. 5.1.2 Issue 2 – Partial IO Low Power Mode entry/exit failure
    2.     Trademarks
    3.     75
  11. 6References
  12. 7Revision History

OSPI

The AM62x Low-Power SK EVM board has a 1-Gbit OSPI memory device from Cypress part number W35N01JWTBAG which is connected to OSPI0 of the AM62x 17x17 SoC. OSPI supports single and double data rates with clock speeds up to 166Mhz STR and 120Mhz DTR.

OSPI & QSPI implementation: 0 ohm resistors are provided for DATA[7:0], DQS, INT# and CLK signals. Footprints to mount external pull up resistors are provided on DATA[7:0] to prevent bus floating. The footprint for the OSPI memory also allows the installation of either a QSPI memory or an OSPI memory. The 0 ohm series resistors provided for pins OSPI_DATA[4:7] will be removed if QSPI flash is to be mounted.

The reset for the OSPI flash is connected to a circuit that ANDs the RESETSTATz from the SoC with the signal GPIO_OSPI_RSTn from the SoC GPIO. This will apply reset for warm and cold reset. A pull-up is provided on GPIO_OSPI_RSTn coming from SoC pin to set the default active state.

The OSPI flash is powered by 1.8V IO supply. The 1.8V supply is provided to both VCC and VCCQ pins of the OSPI flash memory. OSPI of the SOC is powered by VDDSHV1 Power group of SoC and is connected to 1.8V IO supply.

SK-AM62-LP OSPI Block Diagram Figure 2-19 OSPI Block Diagram