SPRUJ51C June 2023 – October 2026
Power the AM62x-Low Power SK EVM through either of the two USB Type-C Connectors.
| Connector | Power Role | Data Role |
|---|---|---|
| Connector 1 (J13) | SINK | None |
| Connector 2 (J15) | DRP | USB2.0 DFP or UFP |
The AM62x-Low Power SK EVM supports voltage input from 5V to 15V and 3A of current. A USB PD controller (manufacturer part number: TPS65988DHRSHR) is used for PD negotiation upon cable detection to get necessary power required for the board. Connector 1 is configured as an UFP Port and has no Data role. Connector 2 is configured as a DRP port and can act as DFP only when Connector 1 powers the board. When both the connectors are connected to external power supply, the port with highest PD power contract powers the board.
| J13 (UFP) | J15 (DRP) | Board Power | Remarks |
|---|---|---|---|
| Plugged in | NC | ON - J13 | J13 acts as the UFP and only sinks power and J15 can act as DFP if a peripheral is connected |
| NC | Plugged in | ON - J15 | J15 acts as the UFP and can only sink power |
| Plugged in | Plugged in | ON- J13 or J15 | The port with highest PD power contract powers the board |
The PD IC uses a SPI EEPROM to load the necessary configuration on power up so that the PD IC can negotiate a power contract with a compatible power source.
The configuration file is loaded to the EEPROM using header J23. Once the EEPROM is programmed the PD obtains the configuration files via SPI communication. Upon loading the configuration files the PD negotiates with the source to obtain the necessary power requirement.
Power indication LEDs are provided for both the Type-C connectors for the user to identify which connector is powering the SKEVM Board. An external power supply (Type-C output) can be used to power the EVM but is not included as part of the SKEVM kit.| DigiKey Part Number | Manufacturer | Manufacturer Part Number |
|---|---|---|
| 1939-1794-ND | GlobTek®, Inc. | TR9CZ3000USBCG2R6BF21 |
| Q1251-ND | Qualtek® | QADC-65-20-08CB |