The DSS (Display Sub system) interface from AM62X 17x17 SoC is
used on the SK EVM to provide a HDMI Interface through a standard Type-A Connector. The SK EVM
features a SiI9022A HDMI Transmitter from Lattice semiconductors to convert the 24bit Parallel
RGB DSS output stream as well as a McASP to a HDMI-compliant digital audio and video signal.
The Data mapping format used is RGB888. The data bus width is 24-bits. SoC_I2C1 is connected
to the HDMI Transmitter accesses the compatible mode registers, the TPI registers, and the CPI
registers. To use the SiI9022A, the SoC needs to setup the device. This is done through the
I2C interface between the SoC and the SiI9022A. Audio Data is sent from SoC to HDMI
transmitter through the McASP1 instance. HDMI_I2C Bus accesses the EDID and HDCP data on an
attached sink device. TMDS Differential data pairs along with the differential clock signals
from the transmitter are connected to the HDMI connector through HDMI ESD device (manufacturer
part number TPD12S016PWR), which also acts as a load switch to limit current supplied to the
HDMI connector from board 5V supply. The HDMI Framer is powered using 3.3V board IO supply and
1.2V by a dedicated PMIC LDO.