SPRUJ63D September   2022  – May 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
    6. 1.6 Functional Block Diagram
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power
      1. 2.2.1 Power-On/Off Procedures
      2. 2.2.2 Power-On Procedure
      3. 2.2.3 Power-Off Procedure
      4.      19
      5. 2.2.4 Power Input
      6. 2.2.5 Reverse Polarity Protection
      7. 2.2.6 Current Monitoring
      8. 2.2.7 Power Supply
      9. 2.2.8 Power Sequencing
      10. 2.2.9 AM64x/AM243x Power
    3. 2.3 Peripheral and Major Component Description
      1. 2.3.1  Configuration
        1. 2.3.1.1 Boot Modes
      2. 2.3.2  Clocking
        1. 2.3.2.1 Ethernet PHY Clock
        2. 2.3.2.2 AM64x/AM243x Clock
        3. 2.3.2.3 PCIe Clock
      3. 2.3.3  Reset
      4. 2.3.4  JTAG
      5. 2.3.5  Test Automation
      6. 2.3.6  UART Interfaces
      7. 2.3.7  Memory Interfaces
        1. 2.3.7.1 DDR4 Interface
        2. 2.3.7.2 MMC Interfaces
          1. 2.3.7.2.1 Micro SD Interface
          2. 2.3.7.2.2 eMMC Interface
        3. 2.3.7.3 OSPI Interface
        4. 2.3.7.4 SPI EEPROM Interface
        5. 2.3.7.5 Board ID EEPROM Interface
      8. 2.3.8  Ethernet Interface
        1. 2.3.8.1 DP83867 PHY Default Configuration
        2. 2.3.8.2 DP83869 PHY Default Configuration
        3. 2.3.8.3 Ethernet LED
      9. 2.3.9  Display Interface
      10. 2.3.10 USB 2.0 Interface
      11. 2.3.11 PCIe Interface
      12. 2.3.12 High Speed Expansion Interface
      13. 2.3.13 CAN Interface
      14. 2.3.14 Interrupt
      15. 2.3.15 ADC Interface
      16. 2.3.16 Safety Connector
      17. 2.3.17 SPI Interfaces
      18. 2.3.18 I2C Interfaces
      19. 2.3.19 FSI Interface
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Compliance Information
    1. 4.1 EMC, EMI, and ESD Compliance
  10. 5Additional Information
    1. 5.1 Known Issues and Modifications
      1. 5.1.1 Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS
      2. 5.1.2 Issue 2 - DC Barrel Jack Warning when Hot-Plugging
      3. 5.1.3 Issue 3 - uSD Card Boot Not Working
      4. 5.1.4 Issue 4 - Damage LM5140 after Hot Plug DC Jack
      5. 5.1.5 Issue 5 - Clock-source-induced large PTP timing Offset from CPTS0 and IEP Modules
    2.     Trademarks
  11. 6Related Documentation
  12. 7References
  13. 8Revision History

External Power Supply:

Note: Please make sure that the user is using the appropriately sized DC barrel jack for the particular EVM revision, as these have changed from the board, known as TMDS64GPEVM. A GP EVM Power Supply can be adapted to this revision by using an adapter of part number DC PLUG-P1J-P1M
  • DC Input: 12 V
  • Center positive 5.5mm x 2.5mm x 9.5mm Barrel Jack.
    • Barrel Jack - PJ-080BH - selected so GND (VSS) barrel jack terminal contacts outer barrel of power plug before center pin of barrel jack contacts center contact of power plug during power plug insertion (ie. GND connection before power connection)
    • Recommended mating connector - Same Sky (Formerly CUI Devices) PP3-002BH - power plug with "tuning fork" style center contact. Refer to Figure 2-3. The two prongs of the "tuning fork" center contact flex to maintain contact with the center pin of the barrel jack, avoiding the posibility of intermittent connection.).
    • Recommended Power Supply - GlobTek Inc. RR9LE5000LCPCIMR6B ( IEC 320-C6 adapter cords sold separately).
  • Status Output: LEDs to indicate power status
  • INA devices for current monitoring
TMDS243EVM TMDS64EVM Illustration of Recommended
                    Power Plug with "Tuning Fork" Center Contact Figure 2-3 Illustration of Recommended Power Plug with "Tuning Fork" Center Contact