SPRUJ63D September 2022 – May 2026
The EVM supports the following timer and interrupt options.
Three push button switches are available to provide reset for MCU_PORz and MCU_RESETz and RESET_REQz. One push button switch is available for GPIO interrupt, which is connected to both main domain and MCU domain GPIO pin.
Warm reset can also be applied through Test automation header or manual reset switches SW4 (SoC) and SW6 (MCU).
Power on reset input can be applied though switch SW7.