SPRUJ63D September   2022  – May 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
    6. 1.6 Functional Block Diagram
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power
      1. 2.2.1 Power-On/Off Procedures
      2. 2.2.2 Power-On Procedure
      3. 2.2.3 Power-Off Procedure
      4.      19
      5. 2.2.4 Power Input
      6. 2.2.5 Reverse Polarity Protection
      7. 2.2.6 Current Monitoring
      8. 2.2.7 Power Supply
      9. 2.2.8 Power Sequencing
      10. 2.2.9 AM64x/AM243x Power
    3. 2.3 Peripheral and Major Component Description
      1. 2.3.1  Configuration
        1. 2.3.1.1 Boot Modes
      2. 2.3.2  Clocking
        1. 2.3.2.1 Ethernet PHY Clock
        2. 2.3.2.2 AM64x/AM243x Clock
        3. 2.3.2.3 PCIe Clock
      3. 2.3.3  Reset
      4. 2.3.4  JTAG
      5. 2.3.5  Test Automation
      6. 2.3.6  UART Interfaces
      7. 2.3.7  Memory Interfaces
        1. 2.3.7.1 DDR4 Interface
        2. 2.3.7.2 MMC Interfaces
          1. 2.3.7.2.1 Micro SD Interface
          2. 2.3.7.2.2 eMMC Interface
        3. 2.3.7.3 OSPI Interface
        4. 2.3.7.4 SPI EEPROM Interface
        5. 2.3.7.5 Board ID EEPROM Interface
      8. 2.3.8  Ethernet Interface
        1. 2.3.8.1 DP83867 PHY Default Configuration
        2. 2.3.8.2 DP83869 PHY Default Configuration
        3. 2.3.8.3 Ethernet LED
      9. 2.3.9  Display Interface
      10. 2.3.10 USB 2.0 Interface
      11. 2.3.11 PCIe Interface
      12. 2.3.12 High Speed Expansion Interface
      13. 2.3.13 CAN Interface
      14. 2.3.14 Interrupt
      15. 2.3.15 ADC Interface
      16. 2.3.16 Safety Connector
      17. 2.3.17 SPI Interfaces
      18. 2.3.18 I2C Interfaces
      19. 2.3.19 FSI Interface
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Compliance Information
    1. 4.1 EMC, EMI, and ESD Compliance
  10. 5Additional Information
    1. 5.1 Known Issues and Modifications
      1. 5.1.1 Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS
      2. 5.1.2 Issue 2 - DC Barrel Jack Warning when Hot-Plugging
      3. 5.1.3 Issue 3 - uSD Card Boot Not Working
      4. 5.1.4 Issue 4 - Damage LM5140 after Hot Plug DC Jack
      5. 5.1.5 Issue 5 - Clock-source-induced large PTP timing Offset from CPTS0 and IEP Modules
    2.     Trademarks
  11. 6Related Documentation
  12. 7References
  13. 8Revision History

Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS

Applicable EVM Revisions: All

Issue Description: On some EVM, the embedded XDS110 (U59) has been shown to fail initial target connection to AM64x target in CCS after first EVM and XDS110 power cycle. No problem exists when using an attached, external emulator over the CTI20 header (J25).

This failure mode can be encountered by following the steps below:

  1. XDS110 USB is attached between host PC and XDS110 USB port (J28).
  2. EVM power is enabled and the AM64x is brought up in no-boot mode.
  3. In CCS, an initial CCS target connection to the M3 DMSC core is then attempted.
  4. CCS errors out with the below dialog complaining of a DAP connection error to the target core.
    1. Hitting retry results in the same error message.
TMDS243EVM TMDS64EVM XDS110 CCS Connection Error DialogFigure 5-2 XDS110 CCS Connection Error Dialog

Workaround 1: After the connection issue is encountered, users can unplug the USB host connection to the XDS110 emulator through USB port (J28) and then plugin the USB cable again. This power cycles the XDS110 and clears up the connection error.

Workaround 2: After the connection issue is encountered, users can toggle TRSTSN through the XDS110 debug command-line utility xds110reset found in the CCS XDS110 utility directory.

In the Windows OS installation, for a default installation of CCS version 10.11, this tool is found in the directory C:\ti\ccs1011\ccs\ccs_base\common\uscif\xds110> .

This command can be executed on the Windows command prompt/terminal when the embedded XDS110 is powered on and connected to the host PC. A similar tool is available under the Linux OS install of CCS.

TMDS243EVM TMDS64EVM XDS110 debug reset utility command-line functionFigure 5-3 XDS110 debug reset utility command-line function