SPRUJ70B January   2023  – June 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 User Interfaces
      1. 2.1.1 Power Input
        1. 2.1.1.1 Power Input [J24] With LED for Status [LD4]
        2. 2.1.1.2 Power Budget Considerations
      2. 2.1.2 User Inputs
        1. 2.1.2.1 Board Configuration Settings [SW2]
        2. 2.1.2.2 Reset Pushbutton [SW3]
        3. 2.1.2.3 User Pushbutton [SW1] With User LED Indication [LD5]
      3. 2.1.3 Standard Interfaces
        1. 2.1.3.1 UART-Over-USB [J6] With LED for Status [LD1]
        2. 2.1.3.2 Gigabit Ethernet [J10] With Integrated LEDs for Status
        3. 2.1.3.3 On-Board JTAG/Emulator [J13] with optional External Interface [J15]
        4. 2.1.3.4 USB3.1 Gen1 Interfaces [J11] [J14]
        5. 2.1.3.5 Stacked DisplayPort and HDMI Type A [J16]
        6. 2.1.3.6 PCIe Connector [J3] for PCIe Card Modules
        7. 2.1.3.7 M.2 Key M Connector [J12] for SSD Modules
        8. 2.1.3.8 M.2 Key E Connector [J23] for Wi-Fi Networking Modules
        9. 2.1.3.9 MicroSD Card Cage [J32]
      4. 2.1.4 Expansion Interfaces
        1. 2.1.4.1 Heat Sink [ACC] With [J22] Fan Header
        2. 2.1.4.2 CAN-FD Connector(s) [J4] [J5] [J8] [J9]
        3. 2.1.4.3 Expansion Header [J27]
        4. 2.1.4.4 Camera Interface, 22-Pin Flex Connectors [J1] [J2]
        5. 2.1.4.5 Camera Interface, 40-Pin High Speed [J31] [J30]
        6. 2.1.4.6 Automation and Control Connector [J17]
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
    2. 4.2 Electrostatic Discharge (ESD) Compliance
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks
    3.     47
  11. 6Revision History

PCIe Connector [J3] for PCIe Card Modules

The EVM supports a PCIe card slot for supporting full size PCIe cards. The slot accepts up to 8-Lane cards, but only 4-Lanes are supported. This expansion interface is used for a wide variety of peripherals, and supports the following interfaces: PCIe (4x) and I2C.