SPRUJ70B January   2023  – June 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 User Interfaces
      1. 2.1.1 Power Input
        1. 2.1.1.1 Power Input [J24] With LED for Status [LD4]
        2. 2.1.1.2 Power Budget Considerations
      2. 2.1.2 User Inputs
        1. 2.1.2.1 Board Configuration Settings [SW2]
        2. 2.1.2.2 Reset Pushbutton [SW3]
        3. 2.1.2.3 User Pushbutton [SW1] With User LED Indication [LD5]
      3. 2.1.3 Standard Interfaces
        1. 2.1.3.1 UART-Over-USB [J6] With LED for Status [LD1]
        2. 2.1.3.2 Gigabit Ethernet [J10] With Integrated LEDs for Status
        3. 2.1.3.3 On-Board JTAG/Emulator [J13] with optional External Interface [J15]
        4. 2.1.3.4 USB3.1 Gen1 Interfaces [J11] [J14]
        5. 2.1.3.5 Stacked DisplayPort and HDMI Type A [J16]
        6. 2.1.3.6 PCIe Connector [J3] for PCIe Card Modules
        7. 2.1.3.7 M.2 Key M Connector [J12] for SSD Modules
        8. 2.1.3.8 M.2 Key E Connector [J23] for Wi-Fi Networking Modules
        9. 2.1.3.9 MicroSD Card Cage [J32]
      4. 2.1.4 Expansion Interfaces
        1. 2.1.4.1 Heat Sink [ACC] With [J22] Fan Header
        2. 2.1.4.2 CAN-FD Connector(s) [J4] [J5] [J8] [J9]
        3. 2.1.4.3 Expansion Header [J27]
        4. 2.1.4.4 Camera Interface, 22-Pin Flex Connectors [J1] [J2]
        5. 2.1.4.5 Camera Interface, 40-Pin High Speed [J31] [J30]
        6. 2.1.4.6 Automation and Control Connector [J17]
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
    2. 4.2 Electrostatic Discharge (ESD) Compliance
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks
    3.     47
  11. 6Revision History

Electrostatic Discharge (ESD) Compliance

Components installed on the product are sensitive to Electrostatic Discharge (ESD). It is recommended this product be used in an ESD controlled environment. This may include a temperature and/or humidity-controlled environment to limit the buildup of ESD. It is also recommended to use ESD protection such as wrist straps and ESD mats when interfacing with the product.

The product is used in the basic electromagnetic environment as in laboratory condition and the applied standard will be as per ENC IEC 61326-1:2021.