SPRUJ70B January 2023 – June 2026
A wired Ethernet network is supported on the base board via RJ45 cable interface [J10], and is compatible with IEEE 802.3 10BASETe,100BASE-TX, and 1000BASE-T specifications. The connector includes status indicators for link and activity.
Figure 2-3 RJ45 LED Indicators [J10]Power-Over-Ethernet (PoE) is not supported.