SPRUJ73 December 2023
This version of the AM263x controlCARD Docking Station has 66 different headers. For the locations of each header, refer to Section 2.1. The signal details for each header pin is detailed below.
| Designator | Pin 1 | Pin 2 | Pin 3 |
|---|---|---|---|
| J18 | ADC0_AIN0 | ADC_POT1_OUT | OPAMP1_IN |
| J22 | ADC0_AIN1 | ADC_POT2_OUT | OPAMP2_IN |
| Designator | Pin 1 | Pin 2 |
|---|---|---|
| J65 | ADC0_AIN0 | OPAMP1_OUT |
| J66 | ADC0_AIN1 | OPAMP2_OUT |
| Designator | Pin 1 | Pin 2 |
|---|---|---|
| J16 | 3V3 | 3V3 |
| J19 | 5V0 | 5V0 |
| J23 | 3V3 | 3V3 |
| J28 | 3V3 | 3V3 |
| J29 | 3V3 | 3V3 |
| Designator | All Pins (# of Pins) |
|---|---|
| J13 | GND (2) |
| J14 | GND (17) |
| J15 | GND (15) |
| J17 | GND (2) |
| J26 | GND (2) |
| J27 | GND (2) |
| J30 | GND (2) |
| J33, J35, J37, J39, J41, J43, J45, J47, J49 | GND |
| J34, J36, J38, J40, J42, J44, J45 | GND |
| J48, J51, J53, J55, J57, J59, J61, J63 | GND |
| J50, J52, J54, J56, J58, J60, J62, J64 | GND |
| Designator | Pin 1 | Pin 2 | Pin 3 |
|---|---|---|---|
| J3 | MCAN0_CAN_P | GND | MCAN0_CAN_N |
| J5 | MCAN2_CAN_P | GND | MCAN2_CAN_N |
| Designator | Pin 1 | Pin 2 | Pin 3 |
|---|---|---|---|
| J4 | VBAT_LIN | GND | |
| J7 | VLIN | LIN1_OUT | GND |
| J8 | VLIN | LIN3_OUT | GND |
| Pin | Signal | Pin | Signal | Pin | Signal |
|---|---|---|---|---|---|
| 1 | VREF_DEBUG | 21 | DATA1 | 41 | DATA11 |
| 2 | TMS | 22 | NC | 42 | NC |
| 3 | TCK | 23 | DATA2 | 43 | DATA12 |
| 4 | TDO | 24 | NC | 44 | NC |
| 5 | TDI | 25 | DATA3 | 45 | DATA13 |
| 6 | TRST | 26 | NC | 46 | NC |
| 7 | RTCK | 27 | DATA4 | 47 | DATA14 |
| 8 | NC | 28 | NC | 48 | NC |
| 9 | NC | 29 | DATA5 | 49 | DATA15 |
| 10 | NC | 30 | NC | 50 | NC |
| 11 | NC | 31 | DATA6 | 51 | NC |
| 12 | VREF | 32 | NC | 52 | NC |
| 13 | CLK | 33 | DATA7 | 53 | NC |
| 14 | NC | 34 | NC | 54 | NC |
| 15 | DBG_DETECT | 35 | DATA8 | 55 | NC |
| 16 | GND | 36 | NC | 56 | NC |
| 17 | CTL | 37 | DATA9 | 57 | GND |
| 18 | NC | 38 | NC | 58 | JTAG_MUX_SEL |
| 19 | DATA0 | 39 | DATA10 | 59 | NC |
| 20 | NC | 40 | NC | 60 | NC |
| Pin | Signal | Pin | Signal |
|---|---|---|---|
| 1 | TMS | 8 | JTAG_MUX_SEL |
| 2 | NC | 9 | TCK |
| 3 | TDI | 10 | GND |
| 4 | GND | 11 | TCK |
| 5 | VREF | 12 | GND |
| 6 | NC | 13 | NC |
| 7 | TDO | 14 | NC |