SPRUJA1 October 2023
AM62x SIP SKEVM can be powered through either of the two USB Type C Connectors:
The AM62x SIP SK EVM supports voltage input ranges of 5 V - 15 V and 3 A of current. A USB PD controller Mfr.Part# TPS65988DHRSHR is used for PD negotiation upon cable detection to get necessary power required for the board. Connector 1 is configured to be an UFP Port and has no Data role. Connector 2 is configured as a DRP port and can act as DFP only when the board is being powered by Connector 1. When both the connectors are connected to external power supply, the port with highest PD power contract is selected to power the board.
| J11(UFP) | J13(DRP) | Board Power | Remarks |
|---|---|---|---|
| Plugged in | NC | ON- J11 | J11is UFP and only sinks power and J13 can act as DFP if a peripheral is connected. |
| NC | Plugged in | ON - J13 | J13 is UFP and can only sink power. |
| Plugged in | Plugged in | ON- J11 or J13 | Board is powered by the port with highest PD power contract. |
The PD IC uses a SPI EEPROM to load the necessary configuration on power up so the PD IC can negotiate a power contract with a compatible power source.
The configuration file is loaded to the EEPROM using header J22. Once the EEPROM is programmed the PD obtains the configuration files via SPI communication. Upon loading the configuration files the PD negotiates with the source to obtain the necessary power requirement.
Power indication LEDs are provided for both the Type-C connectors for the user to identify which connector is powering the SK EVM Board.
An external power supply (Type-C output) can be used to power the EVM but is not included as part of the SK EVM kit.
The external power supply requirements (Type-C) are:
Minimum Voltage: 5 VDC, Recommended Minimum Current: 3000 mA
Maximum Voltage: 15VDC, Maximum current: 5000 mA
| DigiKeyPart No. | Manufacturer | Manufacturer Part No. |
|---|---|---|
| 1939-1794-ND | GlobTek,Inc. | TR9CZ3000USBCG2R6BF2 |
| Q1251-ND | Qualtek | QADC-65-20-08CB |