SPRUJA2A November 2023 – October 2025
The core voltage of the AM62P SoC can be 0.75V or 0.85V based on the PMIC Configuration and on the power optimization requirement. By default, the PMIC is configured to supply VDD_CORE at 0.85V, however the PMIC can be changed to 0.75V by removing R157. Current monitors are provided on all the SoC Power rails.
The SoC has different I/O groups. Each I/O group is powered by specific power supplies as listed in Table 2-15.
| SL. No. | Power Supply | SoC Supply Rail | IO Power Group | Voltage |
|---|---|---|---|---|
| 1 | VDD_CORE | VDD_CORE | CORE | 0.75/0.85 |
| VDDA_CORE_CSI_DSI | CSI & DSI | |||
| VDDA_CORE_DSI_CLK | DSI | |||
| VDDA_DDR_PLL0 | DDR PLL | |||
| VDDA_CORE_USB | USB | |||
| 2 | VDD_CANUART (Always ON) | VDD_CANUART | CANUART | 0.75/0.85 |
| 3 | VDDR_CORE | VDDR_CORE | CORE | 0.85 |
| VDD_MMC0 | MMC0 | |||
| VDDS_DLL_MMC0 | MMC0 | |||
| 4 | VDDA_1V8 | VDDA_1P8_CSI_DSI | CSI & DSI | 1.8 |
| VDDA_1P8_OLDI0 | OLDI | |||
| VDDA_MCU | MCU | |||
| VDDS_OSC0 | OSC0 | |||
| VDDA_PLL[0:4] | PLL | |||
| VDDA_TEMP[0:2] | TEMP | |||
| VDDA_1P8_USB | USB | |||
| 5 | VDD_LPDDR4 | VDDS_DDR | DDR0 | 1.1 |
| VDDS_DDR_C | ||||
| 6 | CAN_IO_3V3 (Always ON) | VDDSHV_CANUART | CANUART | 3.3 |
| 7 | VPP_1V8 | VPP_1V8 | 1.8 | |
| 8 | SOC_VDDSHV5_SDIO | VDDSHV5 | MMC1 | 3.3/1.8 |
| 9 | SOC_DVDD1V8 | VDDSHV1 | OSPI | 1.8 |
| VDDS_MMC0 | MMC0 | |||
| VDDSHV6 | MMC2 | |||
| VMON_1P8_SOC | ||||
| 10 | SOC_DVDD3V3 | VDDSHV0 | GENERAL | 3.3 |
| VDDSHV2 | GEMAC | |||
| VDDSHV3 | GPMC | |||
| VDDSHV_MCU | MCU GENERAL | |||
| VMON_3P3_SOC | ||||
| VDDA_3P3_USB | USB |