SPRUJA2A November 2023 – October 2025
Clock inputs required for peripherals such as XDS110, FT4232, M.2 Interface, HDMI Framer and Audio Codec are generated locally using separate crystals or oscillators. Table 2-3 shows the crystals or oscillators used to provide the reference clocks to the EVM peripherals.
| Peripheral | Mfr. Part # | Description | Frequency |
|---|---|---|---|
| XDS110 emulator (Y3) | XRCGB16M000FXN01R0 | CRY 16.000MHz 8pF SMD | 16.000MHz |
| FT4232 Bridge (Y4) | 445I23D12M00000 | CRY 12.000MHz 18pF SMD | 12.000MHz |
| M.2 Interface (U45) | ECS-327MVATX-2-CN-TR | OSC 32.768KHz CMOS SMD | 32.768KHz |
| Audio Codec (U98) | LMK6CE012288CDLFT | OSC 12.288MHz CMOS SMD | 12.288MHz |
| HDMI Framer (U23) | LMK6CE012288CDLFT | OSC 12.288MHz CMOS SMD | 12.288MHz |
The clock required by the HDMI Transmitter can be provided by either the onboard oscillator or the AUDIO_EXT_REFCLK1 of the SoC, which can be selected through a resistor multiplexer. The EXT_REFCLK1 of the SoC is used to provide clock to the User Expansion Connector on the SK EVM. The 32.768KHz clock to the M.2 module is provided by default from WKUP_CLKOUT0 ball of AM62P SoC.