SPRUJA2A November   2023  – October 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Power Supply
      3. 2.2.3 Memory
      4. 2.2.4 JTAG/Emulator
      5. 2.2.5 Supported Interfaces and Peripherals
      6. 2.2.6 Expansion Connectors/Headers
    3. 2.3  Interface Mapping
    4. 2.4  Power ON/OFF Procedure
      1. 2.4.1 Power ON Procedure
      2. 2.4.2 Power OFF Procedure
      3. 2.4.3 Test Points
    5. 2.5  Clocking
      1. 2.5.1 Peripheral Ref Clock
    6. 2.6  Reset
    7. 2.7  Camera Serial Interface (CSI)
    8. 2.8  Open LVDS Display Interface (OLDI)
    9. 2.9  Display Serial Interface (DSI)
    10. 2.10 Audio Codec Interface
    11. 2.11 HDMI Display
    12. 2.12 JTAG Interface
    13. 2.13 Test Automation Header
    14. 2.14 UART Interface
    15. 2.15 USB Interface
      1. 2.15.1 USB 2.0 Type A Interface
      2. 2.15.2 USB 2.0 Type-C® Interface
    16. 2.16 Memory Interfaces
      1. 2.16.1 LPDDR4 Interface
      2. 2.16.2 Octal Serial Peripheral Interface (OSPI)
      3. 2.16.3 MMC Interfaces
        1. 2.16.3.1 MMC0 - eMMC Interface
        2. 2.16.3.2 MMC1 - Micro SD Interface
        3. 2.16.3.3 MMC2 - M.2 Key E Interface
      4. 2.16.4 Board ID EEPROM
    17. 2.17 Ethernet Interface
      1. 2.17.1 CPSW Ethernet PHY Strapping
      2. 2.17.2 CPSW Ethernet PHY1 Default Configuration
      3. 2.17.3 CPSW Ethernet PHY2 Default Configuration
    18. 2.18 GPIO Port Expander
    19. 2.19 GPIO Mapping
    20. 2.20 Power
      1. 2.20.1 Power Requirement
      2. 2.20.2 Power Input
      3. 2.20.3 Power Supply
      4. 2.20.4 Power Sequencing
      5. 2.20.5 AM62P SoC Power
      6. 2.20.6 Current Monitoring
    21. 2.21 EVM User Setup/Configuration
      1. 2.21.1 DIP Switches
      2. 2.21.2 Boot Modes
      3. 2.21.3 User Test LEDs
    22. 2.22 Expansion Headers
      1. 2.22.1 User Expansion Connector
      2. 2.22.2 MCU Connector
      3. 2.22.3 GPMC NAND (x8) Connector
    23. 2.23 Interrupt
    24. 2.24 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
      1. 5.1.1 Issue 1 - Watchdog Reset
      2. 5.1.2 Issue 2 - Power Down Sequence
      3. 5.1.3 Issue 3 - Power Cycling Failure Using TIVA
    2. 5.2 Trademarks
    3.     80
  11. 6Revision History

MMC2 - M.2 Key E Interface

AM62P SK EVM has a M.2 Key E expansion for connecting Wi-Fi/BT modules to MMC2, UART2 and McASP1 interface through buffers. This can be used to interface with a Wi-Fi, dual-band, 2.4 and 5GHz module with antennas supporting Industrial temperature grade. The M.2 is provided with 4-bit I/Os of the MMC2 interface supporting IEEE standard 802.11a/b/g/n data. The M.2 connector can be interfaced with modules that can offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence for a power-optimized design.

The M.2 Connector is provided with a 3.3V onboard power supply to meet the power supply requirements of the interfacing modules. The MMC2 interface of the SoC is powered by the VDDSHV6 power domain, which is connected to 1.8V IO supply.

SK-AM62P-LP M.2 Interface Figure 2-21 M.2 Interface