SPRUJB1 December 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Excel-based tool allows users to estimate their thermal power based upon specified loadings for different components (compute cores and peripherals) of the system-on-chip (SoC). The tool allows the user to pre-populate the various fields (which components are used, and utilization of the major components) from a set of representative use cases. This gives a starting point from which a new use case can be customized to judge the power and loadings of their own use case. The tool provides a breakdown of thermal power at the junction temperature (Tj) entered, and it also provides a table of power delivery network (PDN) currents computed for this defined use case at Tj = 125°C or 105°C.(1)
The tool gives two power estimates:
Thermal power estimate
Peak / PDN estimate
If the user selects a junction temperature less than or equal to 105°C, the Peak / PDN estimate is computed for 105°C. If the user-selected junction temperature is greater than 105°C, then the Peak / PDN estimate is carried out at 125°C.