Product details

CPU 8 Arm Cortex-A72 Frequency (MHz) 2000 Coprocessors 8 Arm Cortex-R5F Display type 1 EDP, 2 DSI, MIPI DPI Protocols Ethernet PCIe 2 PCIe Gen 3 Hardware accelerators C7™ NPU, Deep learning accelerator, Depth and motion processing accelerator, Video decode accelerator, Video encode accelerator, Vision processing accelerator Features Vision Analytics Operating system AutoSAR, FreeRTOS, INTEGRITY, Linux, QNX, SafeRTOS, VxWorks, u-velOSity Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure debug, Secure storage Rating Automotive Power supply solution TPS6594-Q1 Operating temperature range (°C) -40 to 125 Edge AI enabled Edge AI Studio enabled, NPU accelerated, Yes
CPU 8 Arm Cortex-A72 Frequency (MHz) 2000 Coprocessors 8 Arm Cortex-R5F Display type 1 EDP, 2 DSI, MIPI DPI Protocols Ethernet PCIe 2 PCIe Gen 3 Hardware accelerators C7™ NPU, Deep learning accelerator, Depth and motion processing accelerator, Video decode accelerator, Video encode accelerator, Vision processing accelerator Features Vision Analytics Operating system AutoSAR, FreeRTOS, INTEGRITY, Linux, QNX, SafeRTOS, VxWorks, u-velOSity Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure debug, Secure storage Rating Automotive Power supply solution TPS6594-Q1 Operating temperature range (°C) -40 to 125 Edge AI enabled Edge AI Studio enabled, NPU accelerated, Yes
FCBGA (ALY) 1414 961 mm² (31 mm × 31 mm)

Processor cores:

  • Up to Four Floating point, vector C7™ DSP, up to 1.0GHz, 320GFLOPS, 1024GOPS
  • Up to Four Deep-learning matrix multiply accelerator (MMAv2), up to 32TOPS (8b) at 1.0GHz
  • Two Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Depth and Motion Processing Accelerators (DMPAC)
  • Eight Arm Cortex-A72 microprocessor subsystem at up to 2.0GHz
    • 2MB shared L2 cache per quad-core Cortex-A72 cluster
    • 32KB L1 DCache and 48KB L1 ICache per Cortex-A72 core
  • Eight Arm Cortex-R5F MCUs at up to 1.0GHz
    • 32K I-Cache, 32K D-Cache, 64K L2 TCM
    • Two Arm Cortex-R5F MCUs in isolated MCU subsystem
    • Six Arm Cortex-R5F MCUs in general compute partition
  • GPU IMG BXS-4-64, 256kB Cache, up to 800MHz, 50GFLOPS, 4GTexels/s
  • Custom-designed interconnect fabric supporting near max processing entitlement

    Memory subsystem:

  • Up to 8MB of on-chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • Up to Four External Memory Interface (EMIF) module with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 4266MT/s
    • Up to 4x32-b bus with inline ECC up to 68GB/s
  • General-Purpose Memory Controller (GPMC)
  • 3x512KB on-chip SRAM in MAIN domain, protected by ECC

    Functional Safety:

  • Functional Safety-Compliant (on select part numbers)
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262/IEC 61508 functional safety system design up to ASIL D/SIL 3
    • Systematic capability up to ASIL D/SC 3
    • Hardware integrity up to ASIL D/SIL 3 for MCU Domain
    • Hardware integrity up to ASIL B/SIL 2 for Main Domain
    • Hardware integrity up to ASIL D/SIL 3 for Extended MCU (EMCU) portion of the Main Domain
  • Safety-related certification
  • AEC-Q100 qualified on part number variants ending in Q1

    Device security (on select part numbers):

  • Secure boot with secure run-time support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

    High speed serial interfaces:

  • Integrated Ethernet switch supporting up to 8 (TDA4xH) or 4 (TDA4xP) external ports
    • Two ports support 5Gb, 10Gb USXGMII/XFI
    • All ports support 1Gb, 2.5Gb SGMII
    • All ports can support QSGMII. A maximum of 2 (TDA4xH) or 1 (TDA4xP) QSGMII can be enabled and uses all 8 or 4 internal lanes
  • Up to 4x2-L/2x4L (TDA4xH) or 2x2L/1x4L (TDA4xP) PCI-Express (PCIe) Gen3 controllers
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • One USB 3.0 dual-role device (DRD) subsystem
    • Enhanced SuperSpeed Gen1 Port
    • Supports Type-C switching
    • Independently configurable as USB host, USB peripheral, or USB DRD
  • Three CSI2.0 4L Camera Serial interface RX (CSI-RX) plus two CSI2.0 4L TX (CSI-TX) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA

    Ethernet:

  • Two RGMII/RMII interfaces

    Automotive interfaces:

  • Twenty Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Display subsystem:

  • Two DSI 4L TX (up to 2.5k)
  • One eDP/DP interface with Multi-Display Support (MST)
  • One DPI

    Audio interfaces:

  • Five Multichannel Audio Serial Port (MCASP) modules

    Video acceleration:

  • H.264/H.265 Encode/Decode, up to 960MP/s (TDA4xH) or 480MP/s (TDA4xP)

    Flash memory interfaces:

  • Embedded MultiMediaCard Interface ( eMMC™ 5.1)
  • One Secure Digital 3.0 / Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0
  • Universal Flash Storage (UFS 2.1) interface with two lanes
  • Two independent flash interfaces configured as
    • One OSPI or HyperBus™ or QSPI flash interfaces, and
    • One QSPI flash interface

    System-on-Chip (SoC) architecture:

  • 16-nm FinFET technology
  • 31mm × 31mm, 0.8-mm pitch, 1414-pin FCBGA (ALY), enables IPC class 3 PCB routing

    TPS6594-Q1 Companion Power Management ICs (PMIC):

  • Functional Safety-Compliant support up to ASIL D/SIL 3
  • Flexible mapping to support different use cases

Processor cores:

  • Up to Four Floating point, vector C7™ DSP, up to 1.0GHz, 320GFLOPS, 1024GOPS
  • Up to Four Deep-learning matrix multiply accelerator (MMAv2), up to 32TOPS (8b) at 1.0GHz
  • Two Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Depth and Motion Processing Accelerators (DMPAC)
  • Eight Arm Cortex-A72 microprocessor subsystem at up to 2.0GHz
    • 2MB shared L2 cache per quad-core Cortex-A72 cluster
    • 32KB L1 DCache and 48KB L1 ICache per Cortex-A72 core
  • Eight Arm Cortex-R5F MCUs at up to 1.0GHz
    • 32K I-Cache, 32K D-Cache, 64K L2 TCM
    • Two Arm Cortex-R5F MCUs in isolated MCU subsystem
    • Six Arm Cortex-R5F MCUs in general compute partition
  • GPU IMG BXS-4-64, 256kB Cache, up to 800MHz, 50GFLOPS, 4GTexels/s
  • Custom-designed interconnect fabric supporting near max processing entitlement

    Memory subsystem:

  • Up to 8MB of on-chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • Up to Four External Memory Interface (EMIF) module with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 4266MT/s
    • Up to 4x32-b bus with inline ECC up to 68GB/s
  • General-Purpose Memory Controller (GPMC)
  • 3x512KB on-chip SRAM in MAIN domain, protected by ECC

    Functional Safety:

  • Functional Safety-Compliant (on select part numbers)
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262/IEC 61508 functional safety system design up to ASIL D/SIL 3
    • Systematic capability up to ASIL D/SC 3
    • Hardware integrity up to ASIL D/SIL 3 for MCU Domain
    • Hardware integrity up to ASIL B/SIL 2 for Main Domain
    • Hardware integrity up to ASIL D/SIL 3 for Extended MCU (EMCU) portion of the Main Domain
  • Safety-related certification
  • AEC-Q100 qualified on part number variants ending in Q1

    Device security (on select part numbers):

  • Secure boot with secure run-time support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

    High speed serial interfaces:

  • Integrated Ethernet switch supporting up to 8 (TDA4xH) or 4 (TDA4xP) external ports
    • Two ports support 5Gb, 10Gb USXGMII/XFI
    • All ports support 1Gb, 2.5Gb SGMII
    • All ports can support QSGMII. A maximum of 2 (TDA4xH) or 1 (TDA4xP) QSGMII can be enabled and uses all 8 or 4 internal lanes
  • Up to 4x2-L/2x4L (TDA4xH) or 2x2L/1x4L (TDA4xP) PCI-Express (PCIe) Gen3 controllers
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • One USB 3.0 dual-role device (DRD) subsystem
    • Enhanced SuperSpeed Gen1 Port
    • Supports Type-C switching
    • Independently configurable as USB host, USB peripheral, or USB DRD
  • Three CSI2.0 4L Camera Serial interface RX (CSI-RX) plus two CSI2.0 4L TX (CSI-TX) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA

    Ethernet:

  • Two RGMII/RMII interfaces

    Automotive interfaces:

  • Twenty Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Display subsystem:

  • Two DSI 4L TX (up to 2.5k)
  • One eDP/DP interface with Multi-Display Support (MST)
  • One DPI

    Audio interfaces:

  • Five Multichannel Audio Serial Port (MCASP) modules

    Video acceleration:

  • H.264/H.265 Encode/Decode, up to 960MP/s (TDA4xH) or 480MP/s (TDA4xP)

    Flash memory interfaces:

  • Embedded MultiMediaCard Interface ( eMMC™ 5.1)
  • One Secure Digital 3.0 / Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0
  • Universal Flash Storage (UFS 2.1) interface with two lanes
  • Two independent flash interfaces configured as
    • One OSPI or HyperBus™ or QSPI flash interfaces, and
    • One QSPI flash interface

    System-on-Chip (SoC) architecture:

  • 16-nm FinFET technology
  • 31mm × 31mm, 0.8-mm pitch, 1414-pin FCBGA (ALY), enables IPC class 3 PCB routing

    TPS6594-Q1 Companion Power Management ICs (PMIC):

  • Functional Safety-Compliant support up to ASIL D/SIL 3
  • Flexible mapping to support different use cases

The TDA4VH-Q1 TDA4AH-Q1 TDA4VP-Q1 TDA4AP-Q1 processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at ADAS and Autonomous Vehicle (AV) applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the ADAS processor market. The unique combination high-performance compute, deep-learning engine, dedicated accelerators for signal and image processing in an functional safety compliant targeted architecture make the TDA4VH-Q1 TDA4AH-Q1 TDA4VP-Q1 TDA4AP-Q1 devices a great fit for several imaging, vision, radar, sensor fusion and AI applications such as: Robotics, Mobile machineries, Off-highway vehicle controller, Machine Vision, AI BOX, Gateways, Retail automation, Medical Imaging, and so on. The TDA4VH-Q1 TDA4AH-Q1 TDA4VP-Q1 TDA4AP-Q1 provides high performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced automotive platforms supporting multiple sensor modalities in centralized ECUs or stand-alone sensors. Key cores include next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, latest Arm and GPU processors for general compute, an integrated next generation imaging subsystem (ISP), video codec, Ethernet hub and isolated MCU island. All protected by automotive grade safety and security hardware accelerators.

Key Performance Cores Overview

The next generation C7™ DSP combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. A single instance of the new “MMAv2” deep learning accelerator enables performance up to 8 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C. The dedicated ADAS/AV hardware accelerators provide vision pre-processing plus distance and motion processing with no impact on system performance.

General Compute Cores and Integration Overview

Separate eight core cluster configuration of Arm Cortex-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Eight Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72’s unencumbered for applications. The integrated IMG BXS-4-64 GPU offers up to 50 GFLOPS to enable dynamic 3D rendering for enhanced viewing applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to ASIL-D/SIL-3 levels while the integrated security features protect data against modern day attacks. To enable systems requiring heavy data bandwidth, a PCIe hub and Gigabit Ethernet switch are included along with CSI-2 ports to support throughput for many sensor inputs. To further the integration, the TDA4VH-Q1 TDA4AH-Q1 TDA4VP-Q1 TDA4AP-Q1 family also includes an MCU island eliminating the need for an external system microcontroller.

The TDA4VH-Q1 TDA4AH-Q1 TDA4VP-Q1 TDA4AP-Q1 processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at ADAS and Autonomous Vehicle (AV) applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the ADAS processor market. The unique combination high-performance compute, deep-learning engine, dedicated accelerators for signal and image processing in an functional safety compliant targeted architecture make the TDA4VH-Q1 TDA4AH-Q1 TDA4VP-Q1 TDA4AP-Q1 devices a great fit for several imaging, vision, radar, sensor fusion and AI applications such as: Robotics, Mobile machineries, Off-highway vehicle controller, Machine Vision, AI BOX, Gateways, Retail automation, Medical Imaging, and so on. The TDA4VH-Q1 TDA4AH-Q1 TDA4VP-Q1 TDA4AP-Q1 provides high performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced automotive platforms supporting multiple sensor modalities in centralized ECUs or stand-alone sensors. Key cores include next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, latest Arm and GPU processors for general compute, an integrated next generation imaging subsystem (ISP), video codec, Ethernet hub and isolated MCU island. All protected by automotive grade safety and security hardware accelerators.

Key Performance Cores Overview

The next generation C7™ DSP combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. A single instance of the new “MMAv2” deep learning accelerator enables performance up to 8 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C. The dedicated ADAS/AV hardware accelerators provide vision pre-processing plus distance and motion processing with no impact on system performance.

General Compute Cores and Integration Overview

Separate eight core cluster configuration of Arm Cortex-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Eight Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72’s unencumbered for applications. The integrated IMG BXS-4-64 GPU offers up to 50 GFLOPS to enable dynamic 3D rendering for enhanced viewing applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to ASIL-D/SIL-3 levels while the integrated security features protect data against modern day attacks. To enable systems requiring heavy data bandwidth, a PCIe hub and Gigabit Ethernet switch are included along with CSI-2 ports to support throughput for many sensor inputs. To further the integration, the TDA4VH-Q1 TDA4AH-Q1 TDA4VP-Q1 TDA4AP-Q1 family also includes an MCU island eliminating the need for an external system microcontroller.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TDA4AH-Q1 ACTIVE SoC with Octal Arm® Cortex®-A72, C7xDSP, and 32 TOPS of AI for vision perception and analytics Analytics-focused SoC; eight Cortex-A72 (100K DMIPS), 32 TOPS AI performance; does not inlcude GPU, video encode only
TDA4VP-Q1 ACTIVE SoC with Octal Arm® Cortex®-A72, 24 TOPS of AI, C7xDSP, and GPU for vision perception and analytics Similar performance, includes GPU and video encode and decode acceleration.
TDA4VH-Q1 ACTIVE SoC with Octal Arm® Cortex®-A72, 32 TOPS of AI, C7xDSP, and GPU for vision perception and analytics Eight Cortex-A72 cores (100K DMIPS), 32 TOPS AI performance, four LPDDR4 interfaces; includes GPU, video encode and decode and eight port Ethernet switch
Similar functionality to the compared device.
TDA4AL-Q1 ACTIVE SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, and C7xDSP for vision perception and analytics Dual Cortex-A72, lower AI performance (8 TOPS), smaller memory, fewer MCU cores, lower power

Technical documentation

No results found. Please clear your search and try again.
View all 46
Top documentation Type Title Format options Date
* Data sheet TDA4VH-Q1, TDA4AH-Q1, TDA4VP-Q1, TDA4AP-Q1 Jacinto™ Processors datasheet (Rev. D) PDF | HTML Aug 18, 2026
* User guide J784S4 J742S2 Technical Reference Manual (Rev. E) PDF | HTML Sep 9, 2025
* Errata J784S4, TDA4AP, TDA4VP, TDA4AH, TDA4VH, AM69A Processors Silicon Revision 1.0 (Rev. C) PDF | HTML Jun 12, 2026
White paper CRA Roles Across the Embedded Processor Supply Chain PDF | HTML Oct 1, 2026
Application note A Guide to USB2.0 High Speed Host TX Electrical Compliance PDF | HTML Sep 25, 2026
Application note Keywriter Deployment Strategies: Secure Device Provisioning in Production Environments PDF | HTML Aug 26, 2026
Application note QSPI Addressing Mode Considerations for AM62Ax Devices PDF | HTML Aug 20, 2026
Application note DDR Inline ECC Error Address Decoding on Jacinto™ 7 and Sitara™ Processors PDF | HTML Aug 20, 2026
Application note DDR Inline ECC Error Injection and Validation Guide for Jacinto™ 7 and Sitara™ Processors PDF | HTML Aug 19, 2026
Application note A Guide to USB3.0 Gen1 SuperSpeed Host Transmit Electrical Compliance PDF | HTML Aug 6, 2026
Application brief SPL Boot Time Optimizations on Jacinto SoCs PDF | HTML Jun 9, 2026
Product overview TIDLRunner: Simplifying the 'Bring Your Own Model' Development Flow for Edge AI Accelerated Processors PDF | HTML May 14, 2026
White paper Securing the Future: Cyber Resilience Act (EU-CRA) Compliance with TI’s Jacinto and Sitara Processors PDF | HTML Apr 24, 2026
Application note Tuning QoS and CoS Settings for DDR Bandwidth Optimization on TDA4x and AM6x Devices (Rev. A) PDF | HTML Mar 23, 2026
Functional safety information Confirmation of Software Component Qualification for JACINTO IPC for J721E, J721S2, J7200, J784S4, and J742S2 PDF | HTML Mar 19, 2026
Application note Boot Flow Options on TDA4 Devices PDF | HTML Jan 5, 2026
Functional safety information J721E, J721S2, J7200, J784S4, and J742S2 TÜV SÜD Letter of Confirmation for Software Component Qualification Oct 1, 2025
Functional safety information J7200, J721E, J721S2, J722S, J742S2, and J784S4 SDL TÜV SÜD Functional Safety Certificate (Rev. A) Sep 25, 2025
Functional safety information J721E, J721S2, J7200, J722S, J742S2, J784S4 MCAL TÜV SÜD Functional Safety Certificate (Rev. A) Sep 25, 2025
Functional safety information TÜV SÜD Certificate for Functional Safety Software Development Process (Rev. D) Jun 17, 2025
Functional safety information J784S4: TDA4VH TDA4AH TDA4VP TDA4AP SN17 SN18, J742S2: TDA4VPE TDA4APE SN16 TÜV Functional Safety Certificate Jun 11, 2025
User guide Powering Jacinto 7 SoC For Isolated Power Groups With TPS6594133A-Q1 + Dual HCPS (Rev. A) PDF | HTML May 16, 2025
Application note MCAN Debug Guide PDF | HTML Feb 18, 2025
Application note Microcontroller Abstraction Layer on Jacinto™ and Sitara™ Embedded Processors PDF | HTML Jan 28, 2025
User guide J784S4, TDA4VH, TDA4AH, TDA4VP, TDA4AP, AM69 Power Estimation Tool User’s Guide (Rev. A) PDF | HTML Dec 23, 2024
Application note Jacinto 7 LPDDR4 Board Design and Layout Guidelines (Rev. F) PDF | HTML Aug 5, 2024
Application note Debugging GPU Driver Issues on TDA4x and AM6x Devices PDF | HTML Jun 20, 2024
Application note Jacinto7 AM6x, TDA4x, and DRA8x High-Speed Interface Design Guidelines (Rev. A) PDF | HTML Jun 4, 2024
Application note MMC SW Tuning Algorithm (Rev. A) PDF | HTML May 14, 2024
Application note Jacinto7 AM6x/TDA4x/DRA8x Schematic Checklist (Rev. B) PDF | HTML Apr 4, 2024
Technical article Building multicamera vision perception systems for ADAS domain controllers with integrated processors PDF | HTML Jan 5, 2024
Technical article How to deliver current beyond 100 A to an ADAS processor PDF | HTML Jan 4, 2024
Application note Jacinto7 HS Device Customer Return Process PDF | HTML Nov 16, 2023
White paper Designing an Efficient Edge AI System with Highly Integrated Processors (Rev. A) PDF | HTML Mar 13, 2023
Application note UART Log Debug System on Jacinto 7 SoC PDF | HTML Jan 9, 2023
Product overview Jacinto™ 7 Safety Product Overview PDF | HTML Aug 15, 2022
Application note Dual-TDA4x System Solution PDF | HTML Apr 29, 2022
Application note SPI Enablement & Validation on TDA4 Family PDF | HTML Apr 5, 2022
Technical article How are sensors and processors creating more intelligent and autonomous robots? PDF | HTML Mar 29, 2022
Technical article How to simplify your embedded edge AI application development PDF | HTML Jan 28, 2022
Application note Enabling MAC2MAC Feature on Jacinto7 Soc Jan 10, 2022
Functional safety information Leverage Jacinto 7 Processors Functional Safety Features for Automotive Designs (Rev. A) PDF | HTML Oct 13, 2021
Application note TDA4 Flashing Techniques PDF | HTML Jul 8, 2021
White paper Security Enablers on Jacinto™ 7 Processors Jan 4, 2021
White paper Enabling Differentiation through MCU Integration on Jacinto™ 7 Processors Oct 22, 2020
Application note OSPI Tuning Procedure PDF | HTML Jul 8, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

J784S4XEVM — TDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1 evaluation module for SoC far-field analytic systems

The J784S4 evaluation module (EVM) is a platform for evaluating the TDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1 processors in vision analytics and networking applications throughout automotive and industrial markets. These processors perform particularly well in multicamera, sensor fusion and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

J7EXPA01EVM — Fusion2 Serial Capture expansion board kit

Expand the capabilities of the Jacinto7 EVMs to development and evaluate systems that enable developers to develop hardware and write software around the Jacinto7 family of processors. Additional functionally can be added to the EVM/SK using the Fusion2 expansion board

The Fusion2 Serial Capture (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

J7EXPCXEVM — Gateway/Ethernet switch expansion card

Expand the capabilities of the J721EXCP01EVM common processor board for evaluating Jacinto 7 processors in vision analytics and networking applications in automotive and industrial markets with our Gateway/Ethernet switch expansion card.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

J7EXPEXEVM — Audio and display expansion card

Expand the capabilities of the J721EXCP01EVM common processor board for evaluating Jacinto 7 processors in vision analytics and networking applications in automotive and industrial markets with our audio and display expansion card.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-LINUX-J784S4 — Linux® SDK for TDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1

The J784S4 processor software development kit (SDK) real-time operating system (RTOS) can be used together with either processor SDK Linux® or processor SDK QNX® to form a multiprocessor software development platform for TTDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1 system-on-a-chip (SoCs) (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-QNX-J784S4 — QNX SDK for TDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1

The J784S4 processor software development kit (SDK) real-time operating system (RTOS) can be used together with either processor SDK Linux® or processor SDK QNX® to form a multiprocessor software development platform for TTDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1 system-on-a-chip (SoCs) (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-RTOS-J784S4 — RTOS SDK for TDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1

The J784S4 processor software development kit (SDK) real-time operating system (RTOS) can be used together with either processor SDK Linux® or processor SDK QNX® to form a multiprocessor software development platform for TTDA4AP-Q1, TDA4VP-Q1, TDA4AH-Q1 and TDA4VH-Q1 system-on-a-chip (SoCs) (...)

Supported products & hardware
Software development kit (SDK)

IBV-3P-ICECAT — IBV EtherCAT MainDevice SDK for embedded systems

The icECAT EtherCAT Master Stack library by IBV is a Software Development Kit (SDK) for creating an EtherCAT MainDevice (master) system achieving best performance with lowest resource usage. It is especially designed for use on embedded systems with optimized Link Layer drivers with DMA support (...)

Supported products & hardware
IDE, configuration, compiler or debugger

C7000-CGT — C7000 code generation tools - compiler

The TI C7000 C/C++ compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI C7000™ digital signal processor cores. They are engineered to maximize the potential of high-performance C7000-based platforms.

The CCStudio™ IDE is the integrated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

DDR-CONFIG-J784S4 — DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
Supported products & hardware
IDE, configuration, compiler or debugger

SAFETI_CQKIT — Safety and cybersecurity compiler qualification kits for TI C/C++ compilers

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM®, C28/CLA, C29, C6000™ or C7000™ C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) (...)
Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — System configuration tool

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Operating system (OS)

GHS-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The INTEGRITY RTOS from Green Hills Software is the safe and secure foundation for running critical applications and guest operating systems on TI processors using Arm® Cortex-A cores. Its certified separation kernel runs software within protected partitions with certified (...)

Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Operating system (OS)

QNX-3P-NEUTRINO-RTOS — QNX Neutrino® real-time operating system (RTOS)

The QNX Neutrino® Realtime Operating System (RTOS) is a full-featured and robust RTOS designed to enable the next-generation of products for automotive, medical, transportation, military and industrial embedded systems. Microkernel design and modular architecture enable customers to create (...)
From: QNX
Supported products & hardware
Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)

Supported products & hardware
Firmware

USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM Firmware

The SecIC-HSM is designed to meet the cybersecurity requirements needed for MCU/SoC chips. The HSM firmware can be applied in fields such as automobiles, new energy, photovoltaics, robotics, healthcare, and aviation. The provided cybersecurity functions available include secure boot, secure (...)

Supported products & hardware
Firmware

USIT-3P-SECIC-PQC — Uni-Sentry SecIC-PQC Algorithms Firmware

Uni-Sentry's security solutions adopt PQC algorithms capable of resisting decryption threats posed by quantum computers to traditional cryptographic algorithms. The PQC firmware is co-optimized with Hardware Security Module (HSM), leveraging hardware acceleration and security enhancement to improve (...)

Supported products & hardware
Simulation model

AM69 TDA4VH TDA4AH TDA4VP TDA4AP Thermal Model (Rev. A)

SPRM843A.ZIP (0 KB) - Thermal model
Supported products & hardware
Simulation model

AM69A,TDA4VH-Q1,TDA4AH-Q1,TDA4VP-Q1,TDA4AP-Q1 BSDL MODEL

SPRM840.ZIP (18 KB) - BSDL model
Supported products & hardware
Simulation model

IBIS Model for AM69 TDA4VH TDA4AH TDA4VP TDA4AP

SPRM836.ZIP (1497 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (ALY) 1414 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos